KKZZV4-65B-R8
16-port sector antenna, 4x 617-960 (R1,R2), 4x 1427-2690 (Y3,Y4) & 8x 1695-2690 (Y1,Y2,Y5,Y6) MHz, 65° HPBW, 8x RET. All Internal RET actuators are connected in “Cascaded SRET” configuration
Features and Benefits
- Covers Band 71 with up to 4x MIMO support
- Utilize new aerodynamic endcap for wind load optimization
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 12 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (6) | Low band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–890 | 890–960 | 1427–1518 | 1695–1920 | 1920–2200 | 2300–2690 |
Gain, dBi | 13.7 | 14.5 | 14.5 | 14.7 | 16.0 | 16.9 | 16.8 |
Beamwidth, Horizontal, degrees | 69 | 60 | 60 | 64 | 63 | 56 | 58 |
Beamwidth, Vertical, degrees | 13.3 | 11.8 | 10.5 | 9.7 | 8.5 | 7.6 | 6.3 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 20 | 19 | 16 | 15 | 15 | 16 | 17 |
Front-to-Back Ratio at 180°, dB | 34 | 28 | 26 | 28 | 32 | 31 | 29 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 728.0 N @ 150 km/h (163.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 223.0 N @ 150 km/h (50.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 873.0 N @ 150 km/h (196.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 501.0 N @ 150 km/h (112.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 608 mm | 23.937 in |
Depth, packed | 352 mm | 13.858 in |
Length, packed | 2242 mm | 88.268 in |
Weight, gross | 56 kg | 123.459 lb |
Weight, net | 43 kg | 94.799 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 12 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (6) | Low band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–890 | 890–960 | 1427–1518 | 1695–1920 | 1920–2200 | 2300–2690 |
Gain, dBi | 13.7 | 14.5 | 14.5 | 14.7 | 16.0 | 16.9 | 16.8 |
Beamwidth, Horizontal, degrees | 69 | 60 | 60 | 64 | 63 | 56 | 58 |
Beamwidth, Vertical, degrees | 13.3 | 11.8 | 10.5 | 9.7 | 8.5 | 7.6 | 6.3 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 20 | 19 | 16 | 15 | 15 | 16 | 17 |
Front-to-Back Ratio at 180°, dB | 34 | 28 | 26 | 28 | 32 | 31 | 29 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 728.0 N @ 150 km/h (163.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 223.0 N @ 150 km/h (50.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 873.0 N @ 150 km/h (196.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 501.0 N @ 150 km/h (112.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 608 mm | 23.937 in |
Depth, packed | 352 mm | 13.858 in |
Length, packed | 2242 mm | 88.268 in |
Weight, gross | 56 kg | 123.459 lb |
Weight, net | 43 kg | 94.799 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse