KVVSS-65A-R3
10-port sector antenna, 2x 617-960, 4x 1695-2690 and 4x 3100-4200 MHz, 65° HPBW, 3x RETs. Both high bands share the same electrical tilt.
Features and Benefits
- Small size ideal for deploying low band, mid band and 3.5 GHz in concealments and flagpoles
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 301 mm | 11.850 in |
Depth | 181 mm | 7.126 in |
Length | 1219 mm | 47.992 in |
Net Weight, antenna only | 16.1 kg | 35.494 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 960 MHz | 1695 – 2690 MHz | 3100 – 4200 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
R1 | R1 | R1 | R1 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | P1,P2 | P1,P2 | P1,P2 | |
Frequency Band, MHz | 617–698 | 698–806 | 806–894 | 894–960 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 | 3100–3400 | 3400–3800 | 3700–4200 |
RF Port | 1,2 | 1,2 | 1,2 | 1,2 | 3,4,5,6 | 3,4,5,6 | 3,4,5,6 | 3,4,5,6 | 3,4,5,6 | 7,8,9,10 | 7,8,9,10 | 7,8,9,10 |
Gain, dBi | 12.9 | 13.0 | 13.2 | 13.0 | 16.4 | 16.9 | 17.1 | 16.5 | 17.3 | 16.0 | 15.5 | 15.6 |
Beamwidth, Horizontal, degrees | 75 | 75 | 72 | 72 | 66 | 60 | 61 | 72 | 61 | 49 | 60 | 59 |
Beamwidth, Vertical, degrees | 21.2 | 18.4 | 16.3 | 15.1 | 7.5 | 7 | 6.6 | 6 | 5.7 | 8.6 | 7.8 | 7.1 |
Beam Tilt, degrees | 4–18 | 4–18 | 4–18 | 4–18 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 19 | 17 | 16 | 15 | 16 | 17 | 17 | 17 | 18 | 16 | 15 |
Front-to-Back Ratio at 180°, dB | 27 | 34 | 32 | 31 | 33 | 35 | 32 | 33 | 33 | 31 | 30 | 29 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -145 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 250 | 200 | 200 | 200 | 200 | 200 | 100 | 100 | 100 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 173.0 N @ 150 km/h (38.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 142.0 N @ 150 km/h (31.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 334.0 N @ 150 km/h (75.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 176.0 N @ 150 km/h (39.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241.4 km/h (150 mph) |
Packaging and Weights
Width, packed | 380 mm | 14.961 in |
Depth, packed | 295 mm | 11.614 in |
Length, packed | 1344 mm | 52.913 in |
Weight, gross | 26.4 kg | 58.202 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 301 mm | 11.850 in |
Depth | 181 mm | 7.126 in |
Length | 1219 mm | 47.992 in |
Net Weight, antenna only | 16.1 kg | 35.494 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 960 MHz | 1695 – 2690 MHz | 3100 – 4200 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
R1 | R1 | R1 | R1 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | P1,P2 | P1,P2 | P1,P2 | |
Frequency Band, MHz | 617–698 | 698–806 | 806–894 | 894–960 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 | 3100–3400 | 3400–3800 | 3700–4200 |
RF Port | 1,2 | 1,2 | 1,2 | 1,2 | 3,4,5,6 | 3,4,5,6 | 3,4,5,6 | 3,4,5,6 | 3,4,5,6 | 7,8,9,10 | 7,8,9,10 | 7,8,9,10 |
Gain, dBi | 12.9 | 13.0 | 13.2 | 13.0 | 16.4 | 16.9 | 17.1 | 16.5 | 17.3 | 16.0 | 15.5 | 15.6 |
Beamwidth, Horizontal, degrees | 75 | 75 | 72 | 72 | 66 | 60 | 61 | 72 | 61 | 49 | 60 | 59 |
Beamwidth, Vertical, degrees | 21.2 | 18.4 | 16.3 | 15.1 | 7.5 | 7 | 6.6 | 6 | 5.7 | 8.6 | 7.8 | 7.1 |
Beam Tilt, degrees | 4–18 | 4–18 | 4–18 | 4–18 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 19 | 17 | 16 | 15 | 16 | 17 | 17 | 17 | 18 | 16 | 15 |
Front-to-Back Ratio at 180°, dB | 27 | 34 | 32 | 31 | 33 | 35 | 32 | 33 | 33 | 31 | 30 | 29 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -145 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 250 | 200 | 200 | 200 | 200 | 200 | 100 | 100 | 100 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 173.0 N @ 150 km/h (38.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 142.0 N @ 150 km/h (31.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 334.0 N @ 150 km/h (75.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 176.0 N @ 150 km/h (39.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241.4 km/h (150 mph) |
Packaging and Weights
Width, packed | 380 mm | 14.961 in |
Depth, packed | 295 mm | 11.614 in |
Length, packed | 1344 mm | 52.913 in |
Weight, gross | 26.4 kg | 58.202 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse