NNHH-45B-R4-V1
8-port sector antenna, 4x 698–896 and 4x 1695–2360 MHz, 45° HPBW, 4x RET
Features and Benefits
- Interleaved dipole technology providing for attractive, low wind load mechanical package
- The antenna is supplied with mounting kits that provide 0 degree of mechanical downtilt; optional downtilt mounting kits are available
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 457 mm | 17.992 in |
Depth | 178 mm | 7.008 in |
Length | 1848 mm | 72.756 in |
Net Weight, antenna only | 34.5 kg | 76.059 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
RF Port | 1-4 | 1-4 | 5-8 | 5-8 | 5-8 | 5-8 |
Gain, dBi | 14.0 | 14.9 | 19.4 | 20.0 | 20.5 | 21.0 |
Beamwidth, Horizontal, degrees | 49 | 42 | 45 | 43 | 41 | 38 |
Beamwidth, Vertical, degrees | 24.4 | 21.6 | 5.9 | 5.5 | 5.1 | 4.6 |
Beam Tilt, degrees | 2–18 | 2–18 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 19 | 14 | 15 | 15 | 17 |
Front-to-Back Ratio at 180°, dB | 32 | 34 | 35 | 37 | 39 | 38 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 300 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 13.7 | 14.7 | 18.9 | 19.7 | 20.1 | 20.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.6 | ±0.5 | ±0.4 | ±0.3 |
Beamwidth, Horizontal Tolerance, degrees | ±2 | ±3 | ±3 | ±2 | ±2 | ±2 |
Beamwidth, Vertical Tolerance, degrees | ±1.6 | ±1.8 | ±0.4 | ±0.2 | ±0.3 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 14 | 15 | 15 | 16 | ||
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 24 | 27 | 31 | 32 | 30 |
CPR at Boresight, dB | 23 | 23 | 19 | 20 | 20 | 21 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 1.01 m² | 10.872 ft² |
Effective Projective Area (EPA), lateral | 0.21 m² | 2.260 ft² |
Wind Loading @ Velocity, frontal | 1,077.0 N @ 150 km/h (242.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 222.0 N @ 150 km/h (49.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,077.0 N @ 150 km/h (242.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 946.0 N @ 150 km/h (212.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 563 mm | 22.165 in |
Depth, packed | 355 mm | 13.976 in |
Length, packed | 2021 mm | 79.567 in |
Weight, gross | 47.4 kg | 104.499 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 457 mm | 17.992 in |
Depth | 178 mm | 7.008 in |
Length | 1848 mm | 72.756 in |
Net Weight, antenna only | 34.5 kg | 76.059 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
RF Port | 1-4 | 1-4 | 5-8 | 5-8 | 5-8 | 5-8 |
Gain, dBi | 14.0 | 14.9 | 19.4 | 20.0 | 20.5 | 21.0 |
Beamwidth, Horizontal, degrees | 49 | 42 | 45 | 43 | 41 | 38 |
Beamwidth, Vertical, degrees | 24.4 | 21.6 | 5.9 | 5.5 | 5.1 | 4.6 |
Beam Tilt, degrees | 2–18 | 2–18 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 19 | 14 | 15 | 15 | 17 |
Front-to-Back Ratio at 180°, dB | 32 | 34 | 35 | 37 | 39 | 38 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 300 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 13.7 | 14.7 | 18.9 | 19.7 | 20.1 | 20.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.6 | ±0.5 | ±0.4 | ±0.3 |
Beamwidth, Horizontal Tolerance, degrees | ±2 | ±3 | ±3 | ±2 | ±2 | ±2 |
Beamwidth, Vertical Tolerance, degrees | ±1.6 | ±1.8 | ±0.4 | ±0.2 | ±0.3 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 14 | 15 | 15 | 16 | ||
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 24 | 27 | 31 | 32 | 30 |
CPR at Boresight, dB | 23 | 23 | 19 | 20 | 20 | 21 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 1.01 m² | 10.872 ft² |
Effective Projective Area (EPA), lateral | 0.21 m² | 2.260 ft² |
Wind Loading @ Velocity, frontal | 1,077.0 N @ 150 km/h (242.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 222.0 N @ 150 km/h (49.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,077.0 N @ 150 km/h (242.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 946.0 N @ 150 km/h (212.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 563 mm | 22.165 in |
Depth, packed | 355 mm | 13.976 in |
Length, packed | 2021 mm | 79.567 in |
Weight, gross | 47.4 kg | 104.499 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse