QD-2402
1-port small cell antenna, 2400–2500 MHz, 27° HPBW, fixed electrical tilt
Features and Benefits
- Low profile antenna
- Small, light weight design provides an easy to install, cost effective solution
- Single piece radome provides long term mechanical stability
- Mounts to top of tower, pole, or building
Specifications
General Specifications
Antenna Type | Small Cell |
Band | Single band |
Color | Off-white |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ABS, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | N Female |
RF Connector Location | Rear |
RF Connector Quantity, high band | 1 |
RF Connector Quantity, total | 1 |
Dimensions
Width | 272 mm | 10.709 in |
Length | 280 mm | 11.024 in |
Net Weight, without mounting kit | 0.9 kg | 1.984 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 2400 – 2500 MHz |
Polarization | Vertical |
Electrical Specifications
Frequency Band, MHz | 2400–2500 |
Gain, dBi | 16.0 |
Beamwidth, Horizontal, degrees | 27 |
Beamwidth, Vertical, degrees | 27 |
Beam Tilt, degrees | 0 |
USLS, typical, dB | 17 |
Front-to-Back Ratio at 180°, dB | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 |
Input Power per Port, maximum, watts | 3 |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Small Cell |
Band | Single band |
Color | Off-white |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ABS, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | N Female |
RF Connector Location | Rear |
RF Connector Quantity, high band | 1 |
RF Connector Quantity, total | 1 |
Dimensions
Width | 272 mm | 10.709 in |
Length | 280 mm | 11.024 in |
Net Weight, without mounting kit | 0.9 kg | 1.984 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 2400 – 2500 MHz |
Polarization | Vertical |
Electrical Specifications
Frequency Band, MHz | 2400–2500 |
Gain, dBi | 16.0 |
Beamwidth, Horizontal, degrees | 27 |
Beamwidth, Vertical, degrees | 27 |
Beam Tilt, degrees | 0 |
USLS, typical, dB | 17 |
Front-to-Back Ratio at 180°, dB | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 |
Input Power per Port, maximum, watts | 3 |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse