Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RPX310B-T2H

2-port sector antenna, 2x 694–960 MHz, 65° HPBW, 1x RET with manual override. Internal Bias-Tee on both RF ports.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Each port has an integrated bias tee, and a smart switch that automatically selects between bias tee and AISG ports according to a predetermined priority table
  • Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector

General Specifications

Antenna Type Sector
Band Single band
Grounding Type RF connector body grounded to reflector and mounting bracket
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, low band 2
RF Connector Quantity, total 2

Remote Electrical Tilt (RET) Information

RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal Bias Tee Port 1 | Port 2
Internal RET High band (1)
Power Consumption, idle state, maximum 2 W
Power Consumption, normal conditions, maximum 13 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 350 mm | 13.78 in
Depth 208 mm | 8.189 in
Length 2533 mm | 99.724 in
Net Weight, without mounting kit 26.8 kg | 59.084 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz
Polarization ±45°
Total Input Power, maximum 400 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 694–790 790–890 890–960
Gain, dBi 16.3 16.8 17.1
Beamwidth, Horizontal, degrees 69 66 62
Beamwidth, Vertical, degrees 10 8.8 8.2
Beam Tilt, degrees 0–10 0–10 0–10
USLS (First Lobe), dB 19 20 21
Null Fill, dB -20 -20 -21
Front-to-Back Ratio at 180°, dB 29 28 29
Isolation, Cross Polarization, dB 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150
Input Power per Port at 50°C, maximum, watts 200 200 200

Electrical Specifications, BASTA

Frequency Band, MHz 694–790 790–890 890–960
Gain by all Beam Tilts, average, dBi 16.0 16.7 17.0
Gain by all Beam Tilts Tolerance, dB ±0.5 ±0.1 ±0.2
Gain by Beam Tilt, average, dBi 0 ° | 16.1
5 ° | 16.1
10 ° | 16.0
0 ° | 16.6
5 ° | 16.7
10 ° | 16.6
0 ° | 17.0
5 ° | 17.0
10 ° | 17.0
Beamwidth, Horizontal Tolerance, degrees ±1.2 ±1.6 ±1.8
Beamwidth, Vertical Tolerance, degrees ±0.6 ±0.4 ±0.3
USLS, beampeak to 20° above beampeak, dB 19 20 20
Front-to-Back Total Power at 180° ± 30°, dB 25 24 24
CPR at Boresight, dB 14 16 16
CPR at Sector, dB 12 11 10

Mechanical Specifications

Mechanical Tilt Range 0°–8°
Wind Loading @ Velocity, frontal 445.0 N @ 150 km/h (100.0 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 379.0 N @ 150 km/h (85.2 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 942.0 N @ 150 km/h (211.8 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 472.0 N @ 150 km/h (106.1 lbf @ 150 km/h)
Wind Speed, maximum 200 km/h (124 mph)

Packaging and Weights

Width, packed 456 mm | 17.953 in
Depth, packed 357 mm | 14.055 in
Length, packed 2834 mm | 111.575 in
Weight, gross 42.4 kg | 93.476 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

General Specifications

Antenna Type Sector
Band Single band
Grounding Type RF connector body grounded to reflector and mounting bracket
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, low band 2
RF Connector Quantity, total 2

Remote Electrical Tilt (RET) Information

RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal Bias Tee Port 1 | Port 2
Internal RET High band (1)
Power Consumption, idle state, maximum 2 W
Power Consumption, normal conditions, maximum 13 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 350 mm | 13.78 in
Depth 208 mm | 8.189 in
Length 2533 mm | 99.724 in
Net Weight, without mounting kit 26.8 kg | 59.084 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz
Polarization ±45°
Total Input Power, maximum 400 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 694–790 790–890 890–960
Gain, dBi 16.3 16.8 17.1
Beamwidth, Horizontal, degrees 69 66 62
Beamwidth, Vertical, degrees 10 8.8 8.2
Beam Tilt, degrees 0–10 0–10 0–10
USLS (First Lobe), dB 19 20 21
Null Fill, dB -20 -20 -21
Front-to-Back Ratio at 180°, dB 29 28 29
Isolation, Cross Polarization, dB 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150
Input Power per Port at 50°C, maximum, watts 200 200 200

Electrical Specifications, BASTA

Frequency Band, MHz 694–790 790–890 890–960
Gain by all Beam Tilts, average, dBi 16.0 16.7 17.0
Gain by all Beam Tilts Tolerance, dB ±0.5 ±0.1 ±0.2
Gain by Beam Tilt, average, dBi 0 ° | 16.1; 5 ° | 16.1; 10 ° | 16.0 0 ° | 16.6; 5 ° | 16.7; 10 ° | 16.6 0 ° | 17.0; 5 ° | 17.0; 10 ° | 17.0
Beamwidth, Horizontal Tolerance, degrees ±1.2 ±1.6 ±1.8
Beamwidth, Vertical Tolerance, degrees ±0.6 ±0.4 ±0.3
USLS, beampeak to 20° above beampeak, dB 19 20 20
Front-to-Back Total Power at 180° ± 30°, dB 25 24 24
CPR at Boresight, dB 14 16 16
CPR at Sector, dB 12 11 10

Mechanical Specifications

Mechanical Tilt Range 0°–8°
Wind Loading @ Velocity, frontal 445.0 N @ 150 km/h (100.0 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 379.0 N @ 150 km/h (85.2 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 942.0 N @ 150 km/h (211.8 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 472.0 N @ 150 km/h (106.1 lbf @ 150 km/h)
Wind Speed, maximum 200 km/h (124 mph)

Packaging and Weights

Width, packed 456 mm | 17.953 in
Depth, packed 357 mm | 14.055 in
Length, packed 2834 mm | 111.575 in
Weight, gross 42.4 kg | 93.476 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification