RR2VVT4-6533D-R7V4
20-port sector/multibeam antenna, 4x 694–960 MHz 65° HPBW and 8x 1710-2690MHz 4x33° HPBW, 8x 2300-2690MHz, 90° HPBW 7x RET
Features and Benefits
- Enhances network capacity through six sectors on high band while maintaining low band coverage layer through three sectors with only three antenna faces
- Also includes 1x 4-Column Array for 2300-2690 MHz with calibration port. Column spacing optimized to support Soft Split Beamforming
- A calibration port is provided for the 4-Column Array. Seven Internal RET’s provide independent electrical tilt control for each array
- T4 array uses MQ4/5 cluster connectors
Specifications
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | MQ5 Male |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
RF Connector Interface | 4.3-10 Female | MQ4 Male | MQ5 Male |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 16 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (5) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 579 mm | 22.795 in |
Depth | 212 mm | 8.346 in |
Length | 2688 mm | 105.827 in |
Net Weight, antenna only | 63.5 kg | 139.993 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1710 – 2690 MHz | 2300 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,800 W @ 50 °C |
BASTA Version, electrical | BASTA v12 |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1,Y2,Y3,Y4 | Y1,Y2,Y3,Y4 | Y1,Y2,Y3,Y4 | Y1,Y2,Y3,Y4 | Y5 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2690 | 2300–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 5-12 | 5-12 | 5-12 | 5-12 | 13-20 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | ±27 | ||||
Beamwidth, Horizontal, degrees | 69 | 62 | 60 | 33 | 32 | 31 | 27 | 99 |
Beamwidth, Vertical, degrees | 8.7 | 8 | 7.2 | 7.4 | 7 | 6.6 | 5.4 | 5.2 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 20 | 18 | 18 | 18 | 18 | 19 | 18 |
Front-to-Back Ratio at 180°, dB | 32 | 32 | 33 | 36 | 35 | 36 | 33 | 29 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | |||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | |||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | |||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | |||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 20 | |||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -140 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 | 150 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2690 | 2300–2690 |
Gain, dBi | 17.6 | |||||||
Beamwidth, Horizontal, degrees | 64 | |||||||
Beamwidth, Vertical, degrees | 5.1 | |||||||
Front-to-Back Total Power at 180° ± 30°, dB | 25 | |||||||
USLS (First Lobe), dB | 18 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2690 | 2300–2690 |
Steered 0° Gain, dBi | 21.5 | |||||||
Steered 0° Beamwidth, Horizontal, degrees | 26 | |||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 31 | |||||||
Steered 0° USLS (First Lobe), dB | 21 | |||||||
Steered 30° Gain, dBi | 20.8 | |||||||
Steered 30° Beamwidth, Horizontal, degrees | 28 | |||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 28 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2690 | 2300–2690 |
Gain, dBi | 20.5 | |||||||
Beamwidth, Horizontal, degrees | 33 | |||||||
Front-to-Back Total Power at 180° ± 30°, dB | 30 | |||||||
Horizontal Sidelobe, dB | 20 | |||||||
USLS (First Lobe), dB | 20 |
Mechanical Specifications
BASTA Version, mechanical | BASTA v12 |
Wind Loading @ Velocity, frontal | 764.0 N @ 150 km/h (171.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 328.0 N @ 150 km/h (73.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,220.0 N @ 150 km/h (274.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 774.0 N @ 150 km/h (174.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 681 mm | 26.811 in |
Depth, packed | 368 mm | 14.488 in |
Length, packed | 2827 mm | 111.299 in |
Weight, gross | 82 kg | 180.779 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | MQ5 Male |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
RF Connector Interface | 4.3-10 Female | MQ4 Male | MQ5 Male |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 16 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (5) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 579 mm | 22.795 in |
Depth | 212 mm | 8.346 in |
Length | 2688 mm | 105.827 in |
Net Weight, antenna only | 63.5 kg | 139.993 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1710 – 2690 MHz | 2300 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,800 W @ 50 °C |
BASTA Version, electrical | BASTA v12 |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1,Y2,Y3,Y4 | Y1,Y2,Y3,Y4 | Y1,Y2,Y3,Y4 | Y1,Y2,Y3,Y4 | Y5 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2690 | 2300–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 5-12 | 5-12 | 5-12 | 5-12 | 13-20 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | ±27 | ||||
Beamwidth, Horizontal, degrees | 69 | 62 | 60 | 33 | 32 | 31 | 27 | 99 |
Beamwidth, Vertical, degrees | 8.7 | 8 | 7.2 | 7.4 | 7 | 6.6 | 5.4 | 5.2 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 20 | 18 | 18 | 18 | 18 | 19 | 18 |
Front-to-Back Ratio at 180°, dB | 32 | 32 | 33 | 36 | 35 | 36 | 33 | 29 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | |||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | |||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | |||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | |||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 20 | |||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -140 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 | 150 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2690 | 2300–2690 |
Gain, dBi | 17.6 | |||||||
Beamwidth, Horizontal, degrees | 64 | |||||||
Beamwidth, Vertical, degrees | 5.1 | |||||||
Front-to-Back Total Power at 180° ± 30°, dB | 25 | |||||||
USLS (First Lobe), dB | 18 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2690 | 2300–2690 |
Steered 0° Gain, dBi | 21.5 | |||||||
Steered 0° Beamwidth, Horizontal, degrees | 26 | |||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 31 | |||||||
Steered 0° USLS (First Lobe), dB | 21 | |||||||
Steered 30° Gain, dBi | 20.8 | |||||||
Steered 30° Beamwidth, Horizontal, degrees | 28 | |||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 28 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2690 | 2300–2690 |
Gain, dBi | 20.5 | |||||||
Beamwidth, Horizontal, degrees | 33 | |||||||
Front-to-Back Total Power at 180° ± 30°, dB | 30 | |||||||
Horizontal Sidelobe, dB | 20 | |||||||
USLS (First Lobe), dB | 20 |
Mechanical Specifications
BASTA Version, mechanical | BASTA v12 |
Wind Loading @ Velocity, frontal | 764.0 N @ 150 km/h (171.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 328.0 N @ 150 km/h (73.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,220.0 N @ 150 km/h (274.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 774.0 N @ 150 km/h (174.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 681 mm | 26.811 in |
Depth, packed | 368 mm | 14.488 in |
Length, packed | 2827 mm | 111.299 in |
Weight, gross | 82 kg | 180.779 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Assembly Drawing
Product Compliance Documentation
Product Information
Other Ways to Browse