RRZZV6-65D-R10
20-port sector antenna, 4x694-960 (R1 & R2), 4x1427-2690 (Y3 & Y5) and 12 x 1695-2690 MHz (Y1/Y2/Y4/Y6/Y7/Y8), 65° HPBW, 10xRET
Features and Benefits
- All Internal RET actuators are connected in "Cascaded SRET" configuration
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
- Antenna shape optimized for wind load reduction
- RET configuration is factory pre-set for antenna sharing - RET 1, 3, 5, 6, 7 assigned to AISG 2 and RET 2, 4, 8, 9, 10 assigned to AISG 1
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 16 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (8) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, antenna only | 46.7 kg | 102.956 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Logo Image
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1,Y2,Y4,Y6,Y7,Y8 | Y1,Y2,Y4,Y6,Y7,Y8 | Y1,Y2,Y4,Y6,Y7,Y8 | Y1,Y2,Y4,Y6,Y7,Y8 | Y3,Y5 | Y3,Y5 | Y3,Y5 | Y3,Y5 | Y3,Y5 | |
Frequency Band, MHz | 698–806 | 790–896 | 890–960 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 9 to 20 | 9 to 20 | 9 to 20 | 9 to 20 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 |
Gain at Mid Tilt, dBi | 16.2 | 16.3 | 16.3 | 16.4 | 17.3 | 17.9 | 18.1 | 15.4 | 16.7 | 17.4 | 18.0 | 18.0 |
Beamwidth, Horizontal, degrees | 67 | 62 | 63 | 70 | 62 | 56 | 56 | 66 | 62 | 55 | 52 | 53 |
Beamwidth, Vertical, degrees | 8.5 | 7.6 | 7 | 7.3 | 6.5 | 5.7 | 5.3 | 9.2 | 7.5 | 6.8 | 6 | 5.5 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 20 | 24 | 16 | 17 | 20 | 21 | 17 | 16 | 16 | 16 | 17 |
Front-to-Back Ratio at 180°, dB | 35 | 31 | 31 | 34 | 33 | 31 | 31 | 34 | 38 | 37 | 34 | 34 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 22 | 22 | 29 | 28 | 27 | 27 | 28 | 32 | 31 | 29 | 28 |
CPR at Boresight, dB | 31 | 24 | 24 | 23 | 22 | 20 | 20 | 22 | 21 | 21 | 25 | 22 |
CPR at Sector, dB | 10 | 7 | 8 | 8 | 6 | 6 | 4 | 9 | 8 | 5 | 6 | 2 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 970.0 N @ 150 km/h (218.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 304.0 N @ 150 km/h (68.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,162.0 N @ 150 km/h (261.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 667.0 N @ 150 km/h (149.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 318 mm | 12.520 in |
Length, packed | 2809 mm | 110.591 in |
Weight, gross | 66.5 kg | 146.607 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 16 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (8) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, antenna only | 46.7 kg | 102.956 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1,Y2,Y4,Y6,Y7,Y8 | Y1,Y2,Y4,Y6,Y7,Y8 | Y1,Y2,Y4,Y6,Y7,Y8 | Y1,Y2,Y4,Y6,Y7,Y8 | Y3,Y5 | Y3,Y5 | Y3,Y5 | Y3,Y5 | Y3,Y5 | |
Frequency Band, MHz | 698–806 | 790–896 | 890–960 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 9 to 20 | 9 to 20 | 9 to 20 | 9 to 20 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 |
Gain at Mid Tilt, dBi | 16.2 | 16.3 | 16.3 | 16.4 | 17.3 | 17.9 | 18.1 | 15.4 | 16.7 | 17.4 | 18.0 | 18.0 |
Beamwidth, Horizontal, degrees | 67 | 62 | 63 | 70 | 62 | 56 | 56 | 66 | 62 | 55 | 52 | 53 |
Beamwidth, Vertical, degrees | 8.5 | 7.6 | 7 | 7.3 | 6.5 | 5.7 | 5.3 | 9.2 | 7.5 | 6.8 | 6 | 5.5 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 20 | 24 | 16 | 17 | 20 | 21 | 17 | 16 | 16 | 16 | 17 |
Front-to-Back Ratio at 180°, dB | 35 | 31 | 31 | 34 | 33 | 31 | 31 | 34 | 38 | 37 | 34 | 34 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 22 | 22 | 29 | 28 | 27 | 27 | 28 | 32 | 31 | 29 | 28 |
CPR at Boresight, dB | 31 | 24 | 24 | 23 | 22 | 20 | 20 | 22 | 21 | 21 | 25 | 22 |
CPR at Sector, dB | 10 | 7 | 8 | 8 | 6 | 6 | 4 | 9 | 8 | 5 | 6 | 2 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 970.0 N @ 150 km/h (218.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 304.0 N @ 150 km/h (68.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,162.0 N @ 150 km/h (261.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 667.0 N @ 150 km/h (149.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 318 mm | 12.520 in |
Length, packed | 2809 mm | 110.591 in |
Weight, gross | 66.5 kg | 146.607 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse