RV4-65B-R5-V3
10-port sector antenna, 2x 694–960 and 8x 1695–2690 MHz, 65° HPBW, 5x RET
Specifications
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 2100 mm | 82.677 in |
Net Weight, without mounting kit | 28 kg | 61.729 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 15.4 | 15.8 | 16.0 | 16.3 | 16.6 | 16.9 | 16.9 |
Beamwidth, Horizontal, degrees | 69 | 66 | 64 | 61 | 63 | 65 | 63 |
Beamwidth, Vertical, degrees | 10.8 | 9.7 | 8.9 | 8.9 | 7.9 | 6.9 | 6.6 |
Beam Tilt, degrees | 0–12 | 0–12 | 0–12 | 0–12 | 0–12 | 0–12 | 0–12 |
USLS (First Lobe), dB | 18 | 21 | 20 | 15 | 16 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 33 | 32 | 35 | 36 | 30 | 36 | 33 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 15.1 | 15.6 | 15.8 | 15.8 | 16.3 | 16.6 | 16.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.3 | ±0.4 | ±0.7 | ±0.4 | ±0.5 | ±0.6 |
Gain by Beam Tilt, average, dBi | 0 ° | 15.1 6 ° | 15.2 12 ° | 14.9 | 0 ° | 15.4 6 ° | 15.7 12 ° | 15.4 | 0 ° | 15.7 6 ° | 15.9 12 ° | 15.5 | 0 ° | 15.7 6 ° | 15.9 12 ° | 15.6 | 0 ° | 16.0 6 ° | 16.4 12 ° | 16.2 | 0 ° | 16.3 6 ° | 16.7 12 ° | 16.4 | 0 ° | 16.3 6 ° | 16.7 12 ° | 16.1 |
Beamwidth, Horizontal Tolerance, degrees | ±2.7 | ±1.4 | ±1.2 | ±4.4 | ±4.5 | ±6.3 | ±4.2 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.6 | ±0.5 | ±0.7 | ±0.6 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 18 | 16 | 12 | 15 | 16 | 16 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 25 | 25 | 28 | 24 | 26 | 26 |
CPR at Boresight, dB | 15 | 16 | 17 | 17 | 18 | 17 | 14 |
CPR at Sector, dB | 12 | 11 | 10 | 11 | 11 | 8 | 5 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 355.0 N @ 150 km/h (79.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 300.0 N @ 150 km/h (67.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 752.0 N @ 150 km/h (169.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 376.0 N @ 150 km/h (84.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 460 mm | 18.11 in |
Depth, packed | 372 mm | 14.646 in |
Length, packed | 2377 mm | 93.583 in |
Weight, gross | 43.4 kg | 95.681 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 2100 mm | 82.677 in |
Net Weight, without mounting kit | 28 kg | 61.729 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 15.4 | 15.8 | 16.0 | 16.3 | 16.6 | 16.9 | 16.9 |
Beamwidth, Horizontal, degrees | 69 | 66 | 64 | 61 | 63 | 65 | 63 |
Beamwidth, Vertical, degrees | 10.8 | 9.7 | 8.9 | 8.9 | 7.9 | 6.9 | 6.6 |
Beam Tilt, degrees | 0–12 | 0–12 | 0–12 | 0–12 | 0–12 | 0–12 | 0–12 |
USLS (First Lobe), dB | 18 | 21 | 20 | 15 | 16 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 33 | 32 | 35 | 36 | 30 | 36 | 33 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 15.1 | 15.6 | 15.8 | 15.8 | 16.3 | 16.6 | 16.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.3 | ±0.4 | ±0.7 | ±0.4 | ±0.5 | ±0.6 |
Gain by Beam Tilt, average, dBi | 0 ° | 15.1; 6 ° | 15.2; 12 ° | 14.9 | 0 ° | 15.4; 6 ° | 15.7; 12 ° | 15.4 | 0 ° | 15.7; 6 ° | 15.9; 12 ° | 15.5 | 0 ° | 15.7; 6 ° | 15.9; 12 ° | 15.6 | 0 ° | 16.0; 6 ° | 16.4; 12 ° | 16.2 | 0 ° | 16.3; 6 ° | 16.7; 12 ° | 16.4 | 0 ° | 16.3; 6 ° | 16.7; 12 ° | 16.1 |
Beamwidth, Horizontal Tolerance, degrees | ±2.7 | ±1.4 | ±1.2 | ±4.4 | ±4.5 | ±6.3 | ±4.2 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.6 | ±0.5 | ±0.7 | ±0.6 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 18 | 16 | 12 | 15 | 16 | 16 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 25 | 25 | 28 | 24 | 26 | 26 |
CPR at Boresight, dB | 15 | 16 | 17 | 17 | 18 | 17 | 14 |
CPR at Sector, dB | 12 | 11 | 10 | 11 | 11 | 8 | 5 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 355.0 N @ 150 km/h (79.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 300.0 N @ 150 km/h (67.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 752.0 N @ 150 km/h (169.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 376.0 N @ 150 km/h (84.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 460 mm | 18.11 in |
Depth, packed | 372 mm | 14.646 in |
Length, packed | 2377 mm | 93.583 in |
Weight, gross | 43.4 kg | 95.681 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse