RV65A-1X2
4-port sector antenna, 2x 694–960 and 2x 1695–2690 MHz, 65° HPBW, one factory attached AccuRET on high band. Wind load, rear: 208 N @ 150km/h
Specifications
Features and Benefits
- Factory fitted AccuRET® actuator for the 1695 – 2690MHz array
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 4 |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 1412 mm | 55.591 in |
Net Weight, without mounting kit | 17.6 kg | 38.801 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–703 | 703–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2690 |
Gain, dBi | 13.6 | 13.7 | 14.0 | 14.3 | 17.1 | 17.5 | 18.1 |
Beamwidth, Horizontal, degrees | 72 | 73 | 71 | 69 | 64 | 65 | 60 |
Beamwidth, Vertical, degrees | 17.3 | 16.6 | 15.3 | 14 | 7.2 | 6.4 | 5.3 |
Beam Tilt, degrees | 2–15 | 2–15 | 2–15 | 2–15 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 20 | 20 | 19 | 17 | 16 | 14 | 14 |
Front-to-Back Ratio at 180°, dB | 27 | 29 | 33 | 31 | 28 | 30 | 31 |
Isolation, Cross Polarization, dB | 25 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 350 | 300 | 300 | 300 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–703 | 703–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 13.5 | 13.5 | 13.8 | 14.0 | 16.6 | 17.2 | 17.8 |
Gain by all Beam Tilts Tolerance, dB | ±0.2 | ±0.3 | ±0.3 | ±0.5 | ±0.8 | ±0.5 | ±0.6 |
Gain by Beam Tilt, average, dBi | 2 ° | 13.5 8 ° | 13.515 ° | 13.6 | 2 ° | 13.6 8 ° | 13.615 ° | 13.4 | 2 ° | 13.9 8 ° | 13.815 ° | 13.6 | 2 ° | 14.2 8 ° | 14.115 ° | 13.7 | 2 ° | 16.6 7 ° | 16.812 ° | 16.3 | 2 ° | 17.1 7 ° | 17.412 ° | 16.9 | 2 ° | 17.8 7 ° | 18.012 ° | 17.1 |
Beamwidth, Horizontal Tolerance, degrees | ±1.2 | ±1.5 | ±1.6 | ±3 | ±7.3 | ±7.2 | ±4.7 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±1.2 | ±1 | ±1.1 | ±0.5 | ±0.6 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 18 | 19 | 20 | 16 | 12 | 13 | 12 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 24 | 23 | 22 | 23 | 23 | 24 |
CPR at Boresight, dB | 20 | 20 | 21 | 19 | 15 | 17 | 21 |
CPR at Sector, dB | 8 | 8 | 9 | 9 | 11 | 11 | 7 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 205.0 N @ 150 km/h (46.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 169.0 N @ 150 km/h (38.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 396.0 N @ 150 km/h (89.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 208.0 N @ 150 km/h (46.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 429 mm | 16.89 in |
Depth, packed | 329 mm | 12.953 in |
Length, packed | 1672 mm | 65.827 in |
Weight, gross | 31 kg | 68.343 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 4 |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 1412 mm | 55.591 in |
Net Weight, without mounting kit | 17.6 kg | 38.801 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–703 | 703–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2690 |
Gain, dBi | 13.6 | 13.7 | 14.0 | 14.3 | 17.1 | 17.5 | 18.1 |
Beamwidth, Horizontal, degrees | 72 | 73 | 71 | 69 | 64 | 65 | 60 |
Beamwidth, Vertical, degrees | 17.3 | 16.6 | 15.3 | 14 | 7.2 | 6.4 | 5.3 |
Beam Tilt, degrees | 2–15 | 2–15 | 2–15 | 2–15 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 20 | 20 | 19 | 17 | 16 | 14 | 14 |
Front-to-Back Ratio at 180°, dB | 27 | 29 | 33 | 31 | 28 | 30 | 31 |
Isolation, Cross Polarization, dB | 25 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 350 | 300 | 300 | 300 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–703 | 703–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 13.5 | 13.5 | 13.8 | 14.0 | 16.6 | 17.2 | 17.8 |
Gain by all Beam Tilts Tolerance, dB | ±0.2 | ±0.3 | ±0.3 | ±0.5 | ±0.8 | ±0.5 | ±0.6 |
Gain by Beam Tilt, average, dBi | 2 ° | 13.5; 8 ° | 13.5;15 ° | 13.6 | 2 ° | 13.6; 8 ° | 13.6;15 ° | 13.4 | 2 ° | 13.9; 8 ° | 13.8;15 ° | 13.6 | 2 ° | 14.2; 8 ° | 14.1;15 ° | 13.7 | 2 ° | 16.6; 7 ° | 16.8;12 ° | 16.3 | 2 ° | 17.1; 7 ° | 17.4;12 ° | 16.9 | 2 ° | 17.8; 7 ° | 18.0;12 ° | 17.1 |
Beamwidth, Horizontal Tolerance, degrees | ±1.2 | ±1.5 | ±1.6 | ±3 | ±7.3 | ±7.2 | ±4.7 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±1.2 | ±1 | ±1.1 | ±0.5 | ±0.6 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 18 | 19 | 20 | 16 | 12 | 13 | 12 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 24 | 23 | 22 | 23 | 23 | 24 |
CPR at Boresight, dB | 20 | 20 | 21 | 19 | 15 | 17 | 21 |
CPR at Sector, dB | 8 | 8 | 9 | 9 | 11 | 11 | 7 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 205.0 N @ 150 km/h (46.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 169.0 N @ 150 km/h (38.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 396.0 N @ 150 km/h (89.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 208.0 N @ 150 km/h (46.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 429 mm | 16.89 in |
Depth, packed | 329 mm | 12.953 in |
Length, packed | 1672 mm | 65.827 in |
Weight, gross | 31 kg | 68.343 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse