SS-65M-R2
4-port sector antenna, 4x 3100-4200 MHz, 65°HPBW , 2x RET
Features and Benefits
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
- With tilt indicators and integrated pluggable RET
- Conforms to RoHS 2011/65/EU
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 2x 8 pin connector as per IEC 60130-9 Daisy chain in: Male / Daisy chain out: Female Pin3: RS485A(AISG_B), Pin5: RS485B(AISG_A), Pin6: DC 10~30V, Pin7: DC_ Return |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 170 mm | 6.693 in |
Depth | 105 mm | 4.134 in |
Length | 998 mm | 39.291 in |
Net Weight, antenna only | 6.5 kg | 14.330 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 3100 – 4200 MHz |
Polarization | ±45° |
Total Input Power, maximum | 500 W |
Electrical Specifications
P1,P2 | P1,P2 | P1,P2 | |
Frequency Band, MHz | 3100–3550 | 3550–3700 | 3700–4200 |
RF Port | 1-4 | 1-4 | 1-4 |
Gain, dBi | 18.0 | 18.3 | 18.2 |
Beamwidth, Horizontal, degrees | 69 | 67 | 64 |
Beamwidth, Vertical, degrees | 5.6 | 5.2 | 5.1 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 22 | 23 | 20 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 26 | 27 | 27 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 163.0 N @ 150 km/h (36.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 124.0 N @ 150 km/h (27.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 271.0 N @ 150 km/h (60.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 275 mm | 10.827 in |
Depth, packed | 218 mm | 8.583 in |
Length, packed | 1117 mm | 43.976 in |
Weight, gross | 10.6 kg | 23.369 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 2x 8 pin connector as per IEC 60130-9 Daisy chain in: Male / Daisy chain out: Female Pin3: RS485A(AISG_B), Pin5: RS485B(AISG_A), Pin6: DC 10~30V, Pin7: DC_ Return |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 170 mm | 6.693 in |
Depth | 105 mm | 4.134 in |
Length | 998 mm | 39.291 in |
Net Weight, antenna only | 6.5 kg | 14.330 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 3100 – 4200 MHz |
Polarization | ±45° |
Total Input Power, maximum | 500 W |
Electrical Specifications
P1,P2 | P1,P2 | P1,P2 | |
Frequency Band, MHz | 3100–3550 | 3550–3700 | 3700–4200 |
RF Port | 1-4 | 1-4 | 1-4 |
Gain, dBi | 18.0 | 18.3 | 18.2 |
Beamwidth, Horizontal, degrees | 69 | 67 | 64 |
Beamwidth, Vertical, degrees | 5.6 | 5.2 | 5.1 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 22 | 23 | 20 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 26 | 27 | 27 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 163.0 N @ 150 km/h (36.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 124.0 N @ 150 km/h (27.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 271.0 N @ 150 km/h (60.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 275 mm | 10.827 in |
Depth, packed | 218 mm | 8.583 in |
Length, packed | 1117 mm | 43.976 in |
Weight, gross | 10.6 kg | 23.369 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse