V-65A-R1VB
2-port sector antenna, 2x 1695–2690 MHz, 65° HPBW, 1x RET
Features and Benefits
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 2 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 160 mm | 6.299 in |
Depth | 115 mm | 4.528 in |
Length | 1493 mm | 58.780 in |
Net Weight, antenna only | 8.5 kg | 18.739 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 400 W |
Electrical Specifications
Y1 | Y1 | Y1 | Y1 | |
Frequency Band, MHz | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1,2 | 1,2 | 1,2 | 1,2 |
Gain, dBi | 17.6 | 18.0 | 18.5 | 18.5 |
Beamwidth, Horizontal, degrees | 70 | 67 | 63 | 59 |
Beamwidth, Vertical, degrees | 6.4 | 5.7 | 5.1 | 4.8 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 18 | 15 | 17 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 26 | 26 | 27 | 27 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 112.0 N @ 150 km/h (25.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 199.0 N @ 150 km/h (44.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 208.0 N @ 150 km/h (46.8 lbf @ 150 km/h) |
Packaging and Weights
Width, packed | 285 mm | 11.220 in |
Depth, packed | 240 mm | 9.449 in |
Length, packed | 1730 mm | 68.110 in |
Weight, gross | 13.6 kg | 29.983 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 2 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 160 mm | 6.299 in |
Depth | 115 mm | 4.528 in |
Length | 1493 mm | 58.780 in |
Net Weight, antenna only | 8.5 kg | 18.739 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 400 W |
Electrical Specifications
Y1 | Y1 | Y1 | Y1 | |
Frequency Band, MHz | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1,2 | 1,2 | 1,2 | 1,2 |
Gain, dBi | 17.6 | 18.0 | 18.5 | 18.5 |
Beamwidth, Horizontal, degrees | 70 | 67 | 63 | 59 |
Beamwidth, Vertical, degrees | 6.4 | 5.7 | 5.1 | 4.8 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 18 | 15 | 17 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 26 | 26 | 27 | 27 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 112.0 N @ 150 km/h (25.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 199.0 N @ 150 km/h (44.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 208.0 N @ 150 km/h (46.8 lbf @ 150 km/h) |
Packaging and Weights
Width, packed | 285 mm | 11.220 in |
Depth, packed | 240 mm | 9.449 in |
Length, packed | 1730 mm | 68.110 in |
Weight, gross | 13.6 kg | 29.983 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse