V4-65A-R4VB
8-port sector antenna, 8x 1695–2690 MHz, 65° HPBW, 4x RET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
- All RETs have a tilt indicator rod
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Mid band (4) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 497 mm | 19.567 in |
Depth | 127 mm | 5.000 in |
Length | 1397 mm | 55.000 in |
Net Weight, antenna only | 21.1 kg | 46.517 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 700 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
Beamwidth, Horizontal, degrees | 66 | 61 | 60 | 59 |
Beamwidth, Vertical, degrees | 6.9 | 6.2 | 5.4 | 5 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 24 | 24 | 17 | 15 |
Front-to-Back Ratio at 180°, dB | 35 | 35 | 36 | 33 |
Front-to-Back Total Power at 180° ± 30°, dB | 27 | 28 | 28 | 27 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 150 | 150 | 150 | 150 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 620.0 N @ 150 km/h (139.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 140.0 N @ 150 km/h (31.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 750.0 N @ 150 km/h (168.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 592 mm | 23.307 in |
Depth, packed | 247 mm | 9.724 in |
Length, packed | 1597 mm | 62.874 in |
Weight, gross | 30.6 kg | 67.461 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Mid band (4) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 497 mm | 19.567 in |
Depth | 127 mm | 5.000 in |
Length | 1397 mm | 55.000 in |
Net Weight, antenna only | 21.1 kg | 46.517 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 700 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
Beamwidth, Horizontal, degrees | 66 | 61 | 60 | 59 |
Beamwidth, Vertical, degrees | 6.9 | 6.2 | 5.4 | 5 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 24 | 24 | 17 | 15 |
Front-to-Back Ratio at 180°, dB | 35 | 35 | 36 | 33 |
Front-to-Back Total Power at 180° ± 30°, dB | 27 | 28 | 28 | 27 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 150 | 150 | 150 | 150 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 620.0 N @ 150 km/h (139.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 140.0 N @ 150 km/h (31.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 750.0 N @ 150 km/h (168.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 592 mm | 23.307 in |
Depth, packed | 247 mm | 9.724 in |
Length, packed | 1597 mm | 62.874 in |
Weight, gross | 30.6 kg | 67.461 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse