VV-65B-R1B-V2
4-port sector antenna, 4x 1695–2690 MHz, 65° HPBW, 1x RET and internal Bias-T on first highband port. The two highband arrays utilize a common tilt.
Specifications
Features and Benefits
- The RET interface comprises one pair of AISG input/output ports
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC |
Radiator Material | Low loss circuit board |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 |
Internal RET | High band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 305 mm | 12.008 in |
Depth | 118 mm | 4.646 in |
Length | 1786 mm | 70.315 in |
Net Weight, without mounting kit | 13.4 kg | 29.542 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 400 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 18.3 | 18.9 | 19.1 | 19.3 | 19.5 |
Beamwidth, Horizontal, degrees | 66 | 66 | 66 | 61 | 57 |
Beamwidth, Vertical, degrees | 5.6 | 5.2 | 4.9 | 4.3 | 4.1 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 19 | 18 | 17 | 18 |
Front-to-Back Ratio at 180°, dB | 32 | 34 | 36 | 35 | 36 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 350 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 696.0 N @ 150 km/h (156.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 163.0 N @ 150 km/h (36.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 761.0 N @ 150 km/h (171.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 410 mm | 16.142 in |
Depth, packed | 270 mm | 10.63 in |
Length, packed | 1955 mm | 76.969 in |
Weight, gross | 21 kg | 46.297 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Single band |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC |
Radiator Material | Low loss circuit board |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 |
Internal RET | High band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 305 mm | 12.008 in |
Depth | 118 mm | 4.646 in |
Length | 1786 mm | 70.315 in |
Net Weight, without mounting kit | 13.4 kg | 29.542 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 400 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 18.3 | 18.9 | 19.1 | 19.3 | 19.5 |
Beamwidth, Horizontal, degrees | 66 | 66 | 66 | 61 | 57 |
Beamwidth, Vertical, degrees | 5.6 | 5.2 | 4.9 | 4.3 | 4.1 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 19 | 18 | 17 | 18 |
Front-to-Back Ratio at 180°, dB | 32 | 34 | 36 | 35 | 36 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 350 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 696.0 N @ 150 km/h (156.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 163.0 N @ 150 km/h (36.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 761.0 N @ 150 km/h (171.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 410 mm | 16.142 in |
Depth, packed | 270 mm | 10.63 in |
Length, packed | 1955 mm | 76.969 in |
Weight, gross | 21 kg | 46.297 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse