VV-65T-F-V2
4-port small cell antenna, 1695-2690 MHz, 65° HPBW, fixed electrical tilt, 0.5m pigtails, no mount provided
Specifications
Specifications
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ABS, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 4.3-10 Male |
RF Connector Location | End of flexible lead |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 4 |
Dimensions
Width | 200 mm | 7.874 in |
Depth | 44 mm | 1.732 in |
Length | 200 mm | 7.874 in |
Net Weight, without mounting kit | 1.1 kg | 2.425 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 10.1 | 10.8 | 11.1 | 11.5 |
Beamwidth, Horizontal, degrees | 78 | 70 | 69 | 65 |
Beamwidth, Vertical, degrees | 41.9 | 37.9 | 33.2 | 31.1 |
Beam Tilt, degrees | 4 | 4 | 4 | 4 |
USLS (First Lobe), dB | 18 | 16 | 11 | 10 |
Front-to-Back Ratio at 180°, dB | 28 | 31 | 31 | 33 |
Isolation, Cross Polarization, dB | 22 | 22 | 22 | 22 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -150 |
Input Power per Port, maximum, watts | 50 | 50 | 50 | 50 |
Input Power per Port at 50°C, maximum, watts | 50 | 50 | 50 | 50 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 43.4 N @ 150 km/h (9.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 9.5 N @ 150 km/h (2.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 0.5 N @ 150 km/h (0.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 44.5 N @ 150 km/h (10.0 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 215 mm | 8.465 in |
Depth, packed | 95 mm | 3.74 in |
Length, packed | 210 mm | 8.268 in |
Weight, gross | 1.3 kg | 2.866 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ABS, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 4.3-10 Male |
RF Connector Location | End of flexible lead |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 4 |
Dimensions
Width | 200 mm | 7.874 in |
Depth | 44 mm | 1.732 in |
Length | 200 mm | 7.874 in |
Net Weight, without mounting kit | 1.1 kg | 2.425 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 10.1 | 10.8 | 11.1 | 11.5 |
Beamwidth, Horizontal, degrees | 78 | 70 | 69 | 65 |
Beamwidth, Vertical, degrees | 41.9 | 37.9 | 33.2 | 31.1 |
Beam Tilt, degrees | 4 | 4 | 4 | 4 |
USLS (First Lobe), dB | 18 | 16 | 11 | 10 |
Front-to-Back Ratio at 180°, dB | 28 | 31 | 31 | 33 |
Isolation, Cross Polarization, dB | 22 | 22 | 22 | 22 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -150 |
Input Power per Port, maximum, watts | 50 | 50 | 50 | 50 |
Input Power per Port at 50°C, maximum, watts | 50 | 50 | 50 | 50 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 43.4 N @ 150 km/h (9.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 9.5 N @ 150 km/h (2.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 0.5 N @ 150 km/h (0.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 44.5 N @ 150 km/h (10.0 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 215 mm | 8.465 in |
Depth, packed | 95 mm | 3.74 in |
Length, packed | 210 mm | 8.268 in |
Weight, gross | 1.3 kg | 2.866 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse