Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

VVSSP-65PS-F2

10-port small cell antenna, 4x 1695-2690, 4x 3100-4200,2x 5150-5925 MHz, bi-directional pattern, fixed tilt.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Broadband Mid Band arrays (AWS/PCS/WCS/Band 41) with 4T4R (4X MIMO) capability
  • Broadband performance – optimized for CBRS and C-bands
  • 4 high gain ports for the 3GHz band

General Specifications

Antenna Type Small Cell
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material ASA, UV stabilized
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 10
RF Connector Quantity, low band 0
RF Connector Quantity, total 10

Dimensions

Width 370 mm | 14.567 in
Depth 370 mm | 14.567 in
Length 610 mm | 24.016 in
Net Weight, without mounting kit 15 kg | 33.069 lb

5 GHz Port Power Table

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 1695 – 2690 MHz | 3100 – 4200 MHz | 5150 – 5925 MHz
Polarization ±45°
Total Input Power, maximum 900 W

Electrical Specifications

Frequency Band, MHz 1695–1920 1920–2200 2300–2690 3100–3550 3550–3700 3700–4200 5150–5925
Gain, dBi 9.5 10.5 10.6 11.3 12.0 12.0 3.9
Beamwidth, Horizontal, degrees 79 68 64 69 61 63 360
Beamwidth, Vertical, degrees 21.5 19.4 15 10.1 9.1 8.1 23.6
Beam Tilt, degrees 2 2 2 2 2 2 2
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25
Isolation, Inter-band, dB 28 28 28 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -145 -145 -145
Input Power per Port, maximum, watts 200 200 200 150 150 150 10
Input Power per Port at 50°C, maximum, watts 150 150 150 100 100 100 5

Electrical Specifications, BASTA

Frequency Band, MHz 1695–1920 1920–2200 2300–2690 3100–3550 3550–3700 3700–4200 5150–5925
Gain by all Beam Tilts, average, dBi 8.9 9.8 9.8 10.5 11.4 11.3 2.8
Gain by all Beam Tilts Tolerance, dB ±0.8 ±1 ±1.4 ±1.1 ±1.1 ±0.8 ±1.6
Beamwidth, Vertical Tolerance, degrees ±3.3 ±2.4 ±2.2 ±1.1 ±0.4 ±0.9 ±4.9

Mechanical Specifications

Wind Loading @ Velocity, frontal 129.0 N @ 150 km/h (29.0 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 129.0 N @ 150 km/h (29.0 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 129.0 N @ 150 km/h (29.0 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 129.0 N @ 150 km/h (29.0 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 478 mm | 18.819 in
Depth, packed 464 mm | 18.268 in
Length, packed 894 mm | 35.197 in
Weight, gross 19.4 kg | 42.770 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

General Specifications

Antenna Type Small Cell
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material ASA, UV stabilized
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 10
RF Connector Quantity, low band 0
RF Connector Quantity, total 10

Dimensions

Width 370 mm | 14.567 in
Depth 370 mm | 14.567 in
Length 610 mm | 24.016 in
Net Weight, without mounting kit 15 kg | 33.069 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 1695 – 2690 MHz | 3100 – 4200 MHz | 5150 – 5925 MHz
Polarization ±45°
Total Input Power, maximum 900 W

Electrical Specifications

Frequency Band, MHz 1695–1920 1920–2200 2300–2690 3100–3550 3550–3700 3700–4200 5150–5925
Gain, dBi 9.5 10.5 10.6 11.3 12.0 12.0 3.9
Beamwidth, Horizontal, degrees 79 68 64 69 61 63 360
Beamwidth, Vertical, degrees 21.5 19.4 15 10.1 9.1 8.1 23.6
Beam Tilt, degrees 2 2 2 2 2 2 2
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25
Isolation, Inter-band, dB 28 28 28 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -145 -145 -145
Input Power per Port, maximum, watts 200 200 200 150 150 150 10
Input Power per Port at 50°C, maximum, watts 150 150 150 100 100 100 5

Electrical Specifications, BASTA

Frequency Band, MHz 1695–1920 1920–2200 2300–2690 3100–3550 3550–3700 3700–4200 5150–5925
Gain by all Beam Tilts, average, dBi 8.9 9.8 9.8 10.5 11.4 11.3 2.8
Gain by all Beam Tilts Tolerance, dB ±0.8 ±1 ±1.4 ±1.1 ±1.1 ±0.8 ±1.6
Beamwidth, Vertical Tolerance, degrees ±3.3 ±2.4 ±2.2 ±1.1 ±0.4 ±0.9 ±4.9

Mechanical Specifications

Wind Loading @ Velocity, frontal 129.0 N @ 150 km/h (29.0 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 129.0 N @ 150 km/h (29.0 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 129.0 N @ 150 km/h (29.0 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 129.0 N @ 150 km/h (29.0 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 478 mm | 18.819 in
Depth, packed 464 mm | 18.268 in
Length, packed 894 mm | 35.197 in
Weight, gross 19.4 kg | 42.770 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification