ASPR616
Pipe Mounting Kit for 1.25 - 3.5 in (35 - 89.0 mm) OD round members
Specifications
Features and Benefits
- Mount allows the antenna to be mounted 18 inches to 7 feet from the tower
Specifications
Product Classification
Product Type | Pipe mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 88.9 mm | 3.5 in |
Compatible Diameter, minimum | 33 mm | 1.299 in |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 2 |
Weight, gross | 2.7 kg | 5.952 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Pipe mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 88.9 mm | 3.5 in |
Compatible Diameter, minimum | 33 mm | 1.299 in |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 2 |
Weight, gross | 2.7 kg | 5.952 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse