Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

DB365-SP5

Pipe Mounting Kit that consists of two clamps for mounting antennas to round members 5 in (127.0 mm) OD round members

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Pipe mounting kit

General Specifications

Application Outdoor
Color Silver
Compatible 60° Angle 109.982 mm | 4.33 in
Compatible 90° Angle 89.916 mm | 3.54 in

Dimensions

Compatible Diameter, maximum 127 mm | 5 in
Compatible Diameter, minimum 33 mm | 1.299 in
Weight, net 6.4 kg | 14.110 lb

Material Specifications

Material Type Galvanized steel

Packaging and Weights

Included Brackets | Hardware
Packaging quantity 2
Weight, gross 6.8 kg | 14.991 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Pipe mounting kit

General Specifications

Application Outdoor
Color Silver
Compatible 60° Angle 109.982 mm | 4.33 in
Compatible 90° Angle 89.916 mm | 3.54 in

Dimensions

Compatible Diameter, maximum 127 mm | 5 in
Compatible Diameter, minimum 33 mm | 1.299 in
Weight, net 6.4 kg | 14.110 lb

Material Specifications

Material Type Galvanized steel

Packaging and Weights

Included Brackets | Hardware
Packaging quantity 2
Weight, gross 6.8 kg | 14.991 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification