F-009-S4
Fixed Tilt Pipe Mounting Kit for 2.0"-4.5" (50-115mm) OD round members for omni antennas. Includes 2 clamp sets.
Specifications
Specifications
Product Classification
Product Type | Pipe mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Length, maximum | 3300 mm | 129.921 in |
Compatible Length, minimum | 1690 mm | 66.535 in |
Compatible Diameter, maximum | 115 mm | 4.528 in |
Compatible Diameter, minimum | 50 mm | 1.969 in |
Bracket-to-Bracket Distance | 140 mm | 5.512 in |
Weight, net | 3 kg | 6.614 lb |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Included | Brackets | Hardware | Saddle brackets |
Packaging quantity | 2 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Pipe mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Length, maximum | 3300 mm | 129.921 in |
Compatible Length, minimum | 1690 mm | 66.535 in |
Compatible Diameter, maximum | 115 mm | 4.528 in |
Compatible Diameter, minimum | 50 mm | 1.969 in |
Bracket-to-Bracket Distance | 140 mm | 5.512 in |
Weight, net | 3 kg | 6.614 lb |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Included | Brackets | Hardware | Saddle brackets |
Packaging quantity | 2 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse