7705125
Omni Indoor Antenna Clamp 1
Specifications
Product Classification
Product Type | Clamp set |
General Specifications
Color | White |
Dimensions
Length | 110 mm | 4.331 in |
Material Specifications
Material Type | Plastic |
Packaging and Weights
Height, packed | 280 mm | 11.024 in |
Width, packed | 220 mm | 8.661 in |
Length, packed | 420 mm | 16.535 in |
Packaging quantity | 20 |
Weight, gross | 3100 g | 6.834 lb |
Weight, net | 125 g | 0.276 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Clamp set |
General Specifications
Color | White |
Dimensions
Length | 110 mm | 4.331 in |
Material Specifications
Material Type | Plastic |
Packaging and Weights
Height, packed | 280 mm | 11.024 in |
Width, packed | 220 mm | 8.661 in |
Length, packed | 420 mm | 16.535 in |
Packaging quantity | 20 |
Weight, gross | 3100 g | 6.834 lb |
Weight, net | 125 g | 0.276 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse