7847185
Omni Absorber ground plane to improve VSWR on metal ceilings
Specifications
Product Classification
Product Type | Cover |
General Specifications
Color | White (RAL 9016) |
Dimensions
Height | 30 mm | 1.181 in |
Outer Diameter | 267 mm | 10.512 in |
Electrical Performance
Click on image to enlarge. |
Material Specifications
Material Type | ASA | PC |
Environmental Specifications
UV Resistance | UV stabilized |
Packaging and Weights
Height, packed | 40 mm | 1.575 in |
Width, packed | 280 mm | 11.024 in |
Length, packed | 280 mm | 11.024 in |
Packaging quantity | 1 |
Weight, gross | 500 g | 1.102 lb |
Weight, net | 350 g | 0.772 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Cover |
General Specifications
Color | White (RAL 9016) |
Dimensions
Height | 30 mm | 1.181 in |
Outer Diameter | 267 mm | 10.512 in |
Material Specifications
Material Type | ASA | PC |
Environmental Specifications
UV Resistance | UV stabilized |
Packaging and Weights
Height, packed | 40 mm | 1.575 in |
Width, packed | 280 mm | 11.024 in |
Length, packed | 280 mm | 11.024 in |
Packaging quantity | 1 |
Weight, gross | 500 g | 1.102 lb |
Weight, net | 350 g | 0.772 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse