7850475
Omni Absorber ground plane to improve VSWR on metal ceilings (This product was designed to match the CMAX-OMF7-43-UWI53 antenna to metal ceiling)
Specifications
Product Classification
Product Type | Cover |
General Specifications
Color | White (RAL 9016) |
Dimensions
Height | 31.5 mm | 1.240 in |
Outer Diameter | 363 mm | 14.291 in |
Electrical Performance
Click on image to enlarge. |
Material Specifications
Material Type | ASA | PC |
Environmental Specifications
UV Resistance | UV stabilized |
Packaging and Weights
Height, packed | 40 mm | 1.575 in |
Width, packed | 375 mm | 14.764 in |
Length, packed | 375 mm | 14.764 in |
Packaging quantity | 1 |
Weight, gross | 850 g | 1.874 lb |
Weight, net | 700 g | 1.543 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Cover |
General Specifications
Color | White (RAL 9016) |
Dimensions
Height | 31.5 mm | 1.240 in |
Outer Diameter | 363 mm | 14.291 in |
Material Specifications
Material Type | ASA | PC |
Environmental Specifications
UV Resistance | UV stabilized |
Packaging and Weights
Height, packed | 40 mm | 1.575 in |
Width, packed | 375 mm | 14.764 in |
Length, packed | 375 mm | 14.764 in |
Packaging quantity | 1 |
Weight, gross | 850 g | 1.874 lb |
Weight, net | 700 g | 1.543 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse