Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

HX8-4-4GF

Base Product: HX8-4

2.4m | 8ft ValuLine® High Performance, High XPD Antenna, dual-polarized, 4.400 – 5.000 GHz, grey, PDR48 flange

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type HX - ValuLine® High Performance, High XPD Antenna, dual-polarized
Polarization Dual
Antenna Input PDR48
Antenna Color Gray
Reflector Construction One-piece reflector
Radome Color Gray
Radome Material Fabric
Flash Included Yes
Side Struts, Included 1
Side Struts, Optional 4

Dimensions

Diameter, nominal 2.4 m | 8 ft

Electrical Specifications

Operating Frequency Band 4.400 – 5.000 GHz
Gain, Low Band 38 dBi
Gain, Mid Band 38.8 dBi
Gain, Top Band 39.3 dBi
Boresite Cross Polarization Discrimination (XPD) 33 dB
Front-to-Back Ratio 66 dB
Beamwidth, Horizontal 2 °
Beamwidth, Vertical 2 °
Return Loss 23 dB
VSWR 1.15
Radiation Pattern Envelope Reference (RPE) 7388
Electrical Compliance ETSI 302 217 Class 3
Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 2

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm | 4.5 in
Fine Azimuth Adjustment Range ±5°
Fine Elevation Adjustment Range ±5°
Wind Speed, operational 180 km/h | 111.847 mph
Wind Speed, survival 200 km/h | 124.274 mph

Antenna Dimensions and Mounting Information

Click on image to enlarge.

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 10559 N | 2373.758 lbf
Angle α for MT Max -140 °
Side Force (FS) 4594 N | 1032.773 lbf
Twisting Moment (MT) -6518 N-m | -57689.161 in lb
Force on Inboard Strut Side 11263 N | 2532.024 lbf
Zcg without Ice 532 mm | 20.945 in
Zcg with 1/2 in (12 mm) Radial Ice 675 mm | 26.575 in
Weight with 1/2 in (12 mm) Radial Ice 342 kg | 753.980 lb

Wind Forces at Wind Velocity Survival Rating Image

Click on image to enlarge.

Packaging and Weights

Height, packed 2250 mm | 88.583 in
Width, packed 1130 mm | 44.488 in
Length, packed 2380 mm | 93.701 in
Packaging Type Standard pack
Volume 6.1 m³ | 215.42 ft³
Weight, gross 318 kg | 701.069 lb
Weight, net 187 kg | 412.264 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type HX - ValuLine® High Performance, High XPD Antenna, dual-polarized
Polarization Dual
Antenna Input PDR48
Antenna Color Gray
Reflector Construction One-piece reflector
Radome Color Gray
Radome Material Fabric
Flash Included Yes
Side Struts, Included 1
Side Struts, Optional 4

Dimensions

Diameter, nominal 2.4 m | 8 ft

Electrical Specifications

Operating Frequency Band 4.400 – 5.000 GHz
Gain, Low Band 38 dBi
Gain, Mid Band 38.8 dBi
Gain, Top Band 39.3 dBi
Boresite Cross Polarization Discrimination (XPD) 33 dB
Front-to-Back Ratio 66 dB
Beamwidth, Horizontal 2 °
Beamwidth, Vertical 2 °
Return Loss 23 dB
VSWR 1.15
Radiation Pattern Envelope Reference (RPE) 7388
Electrical Compliance ETSI 302 217 Class 3
Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 2

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm | 4.5 in
Fine Azimuth Adjustment Range ±5°
Fine Elevation Adjustment Range ±5°
Wind Speed, operational 180 km/h | 111.847 mph
Wind Speed, survival 200 km/h | 124.274 mph

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 10559 N | 2373.758 lbf
Angle α for MT Max -140 °
Side Force (FS) 4594 N | 1032.773 lbf
Twisting Moment (MT) -6518 N-m | -57689.161 in lb
Force on Inboard Strut Side 11263 N | 2532.024 lbf
Zcg without Ice 532 mm | 20.945 in
Zcg with 1/2 in (12 mm) Radial Ice 675 mm | 26.575 in
Weight with 1/2 in (12 mm) Radial Ice 342 kg | 753.980 lb

Packaging and Weights

Height, packed 2250 mm | 88.583 in
Width, packed 1130 mm | 44.488 in
Length, packed 2380 mm | 93.701 in
Packaging Type Standard pack
Volume 6.1 m³ | 215.42 ft³
Weight, gross 318 kg | 701.069 lb
Weight, net 187 kg | 412.264 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted