Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

USX10-11W-6GF

Base Product: USX10-11W

3.0m | 10ft Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized, 10.000 – 11.700 GHz, CPR090G flange

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Microwave antenna

General Specifications

Antenna Type USX - Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized
Polarization Dual
Antenna Input CPR90G
Antenna Color Gray
Reflector Construction Two-piece reflector
Radome Color Gray
Radome Material Fabric
Flash Included Yes
Side Struts, Included 2
Side Struts, Optional 3

Dimensions

Diameter, nominal 3.0 m | 10 ft

Electrical Specifications

Operating Frequency Band 10.000 – 11.700 GHz
Gain, Low Band 47.2 dBi
Gain, Mid Band 47.9 dBi
Gain, Top Band 48.5 dBi
Boresite Cross Polarization Discrimination (XPD) 40 dB
Front-to-Back Ratio 82 dB
Beamwidth, Horizontal 0.7 °
Beamwidth, Vertical 0.7 °
Return Loss 26 dB
VSWR 1.1
Radiation Pattern Envelope Reference (RPE) 7426
Electrical Compliance ACMA FX03_10a | ACMA FX03_11a | ETSI 302 217 Class 3 | US FCC Part 105A | US FCC Part 107A
Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 3

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm | 4.5 in
Fine Azimuth Adjustment Range ±5°
Fine Elevation Adjustment Range ±5°
Wind Speed, operational 180 km/h | 111.847 mph
Wind Speed, survival 200 km/h | 124.274 mph

Antenna Dimensions and Mounting Information

Click on image to enlarge.

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 18800 N | 4226.409 lbf
Angle α for MT Max -130 °
Side Force (FS) -6560 N | -1474.747 lbf
Twisting Moment (MT) -10725 N-m | -94924.248 in lb
Force on Inboard Strut Side 9500 N | 2135.686 lbf
Force on Outboard Strut Side 3350 N | 753.110 lbf
Zcg without Ice 618 mm | 24.331 in
Zcg with 1/2 in (12 mm) Radial Ice 744 mm | 29.291 in
Weight with 1/2 in (12 mm) Radial Ice 466 kg | 1027.353 lb

Wind Forces at Wind Velocity Survival Rating Image

Click on image to enlarge.

Packaging and Weights

Height, packed 1170 mm | 46.063 in
Width, packed 1930 mm | 75.984 in
Length, packed 3410 mm | 134.252 in
Packaging Type Standard pack
Volume 7.7 m³ | 271.923 ft³
Weight, gross 513 kg | 1130.97 lb
Weight, net 263 kg | 579.815 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Classification

Product Type Microwave antenna

General Specifications

Antenna Type USX - Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized
Polarization Dual
Antenna Input CPR90G
Antenna Color Gray
Reflector Construction Two-piece reflector
Radome Color Gray
Radome Material Fabric
Flash Included Yes
Side Struts, Included 2
Side Struts, Optional 3

Dimensions

Diameter, nominal 3.0 m | 10 ft

Electrical Specifications

Operating Frequency Band 10.000 – 11.700 GHz
Gain, Low Band 47.2 dBi
Gain, Mid Band 47.9 dBi
Gain, Top Band 48.5 dBi
Boresite Cross Polarization Discrimination (XPD) 40 dB
Front-to-Back Ratio 82 dB
Beamwidth, Horizontal 0.7 °
Beamwidth, Vertical 0.7 °
Return Loss 26 dB
VSWR 1.1
Radiation Pattern Envelope Reference (RPE) 7426
Electrical Compliance ACMA FX03_10a | ACMA FX03_11a | ETSI 302 217 Class 3 | US FCC Part 105A | US FCC Part 107A
Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 3

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm | 4.5 in
Fine Azimuth Adjustment Range ±5°
Fine Elevation Adjustment Range ±5°
Wind Speed, operational 180 km/h | 111.847 mph
Wind Speed, survival 200 km/h | 124.274 mph

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 18800 N | 4226.409 lbf
Angle α for MT Max -130 °
Side Force (FS) -6560 N | -1474.747 lbf
Twisting Moment (MT) -10725 N-m | -94924.248 in lb
Force on Inboard Strut Side 9500 N | 2135.686 lbf
Force on Outboard Strut Side 3350 N | 753.110 lbf
Zcg without Ice 618 mm | 24.331 in
Zcg with 1/2 in (12 mm) Radial Ice 744 mm | 29.291 in
Weight with 1/2 in (12 mm) Radial Ice 466 kg | 1027.353 lb

Packaging and Weights

Height, packed 1170 mm | 46.063 in
Width, packed 1930 mm | 75.984 in
Length, packed 3410 mm | 134.252 in
Packaging Type Standard pack
Volume 7.7 m³ | 271.923 ft³
Weight, gross 513 kg | 1130.97 lb
Weight, net 263 kg | 579.815 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted