Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F042KMS1

Base Product: WAVEGUIDE-FLEX-TWIST

FlexTwist® Flexible Twist for WR42, 17.7–26.5 GHz, with interface types PBR220 and UBR220, 300 mm

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Rectangular waveguide, flexible twist
Product Brand FlexTwist®

General Specifications

Component Flexible Twist
Interface PBR220
Interface 2 UBR220

Dimensions

Length 300 mm | 11.811 in
Waveguide Size WR42 | WG20 | R220

Electrical Specifications

Attenuation 2.62 dB/m | 0.799 dB/ft
Average Power 100 W
Operating Frequency Band 17.7 – 26.5 GHz
Peak Power 39 kW
VSWR 1.2000000476837158

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 38 mm | 1.496 in
Minimum Bend Radius, Multiple Bends (H Plane) 76 mm | 2.992 in
Maximum Twist 510 °/m | 155.448 °/ft
Pressurization, maximum 0.31 N/mm² | 45 psi

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Rectangular waveguide, flexible twist
Product Brand FlexTwist®

General Specifications

Component Flexible Twist
Interface PBR220
Interface 2 UBR220

Dimensions

Length 300 mm | 11.811 in
Waveguide Size WR42 | WG20 | R220

Electrical Specifications

Attenuation 2.62 dB/m | 0.799 dB/ft
Average Power 100 W
Operating Frequency Band 17.7 – 26.5 GHz
Peak Power 39 kW
VSWR 1.2000000476837158

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 38 mm | 1.496 in
Minimum Bend Radius, Multiple Bends (H Plane) 76 mm | 2.992 in
Maximum Twist 510 °/m | 155.448 °/ft
Pressurization, maximum 0.31 N/mm² | 45 psi

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Specification

Product Specification