F090BCB2
Base Product: WAVEGUIDE-FLEX-TWIST
FlexTwist® Flexible Twist for WR90, 10.7–11.7 GHz, with interface types UG-39/U and CPR90G, 600 mm
Specifications
Product Classification
Product Type | Rectangular waveguide, flexible twist |
Product Brand | FlexTwist® |
General Specifications
Component | Flexible Twist |
Interface | UG-39/U |
Interface 2 | CPR90G |
Dimensions
Length | 600 mm | 23.622 in |
Waveguide Size | WR90 | WG16 | R100 |
Electrical Specifications
Attenuation | 0.43 dB/m | 0.131 dB/ft |
Average Power | 960 W |
Operating Frequency Band | 10.7 – 11.7 GHz |
Peak Power | 180 kW |
VSWR | 1.05 |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 64 mm | 2.52 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 127 mm | 5 in |
Maximum Twist | 310 °/m | 94.488 °/ft |
Pressurization, maximum | 0.31 N/mm² | 45 psi |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Rectangular waveguide, flexible twist |
Product Brand | FlexTwist® |
General Specifications
Component | Flexible Twist |
Interface | UG-39/U |
Interface 2 | CPR90G |
Dimensions
Length | 600 mm | 23.622 in |
Waveguide Size | WR90 | WG16 | R100 |
Electrical Specifications
Attenuation | 0.43 dB/m | 0.131 dB/ft |
Average Power | 960 W |
Operating Frequency Band | 10.7 – 11.7 GHz |
Peak Power | 180 kW |
VSWR | 1.05 |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 64 mm | 2.52 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 127 mm | 5 in |
Maximum Twist | 310 °/m | 94.488 °/ft |
Pressurization, maximum | 0.31 N/mm² | 45 psi |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse