F229LLS3
Base Product: WAVEGUIDE-FLEX-TWIST
FlexTwist® Flexible Twist for WR229, 3.54–4.2 GHz, with interface types UDR40 and UDR40, 900 mm
Specifications
Product Classification
Product Type | Rectangular waveguide, flexible twist |
Product Brand | FlexTwist® |
General Specifications
Component | Flexible Twist |
Interface | UDR40 |
Interface 2 | UDR40 |
Dimensions
Length | 900 mm | 35.433 in |
Waveguide Size | WR229 | WG11 | R40 |
Electrical Specifications
Attenuation | 0.13 dB/m | 0.04 dB/ft |
Average Power | 4000 W |
Operating Frequency Band | 3.54 – 4.2 GHz |
Peak Power | 1550 kW |
VSWR | 1.0499999523162842 |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 165 mm | 6.496 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 330 mm | 12.992 in |
Maximum Twist | 132 °/m | 40.234 °/ft |
Pressurization, maximum | 0.207 N/mm² | 30 psi |
Product Classification
Product Type | Rectangular waveguide, flexible twist |
Product Brand | FlexTwist® |
General Specifications
Component | Flexible Twist |
Interface | UDR40 |
Interface 2 | UDR40 |
Dimensions
Length | 900 mm | 35.433 in |
Waveguide Size | WR229 | WG11 | R40 |
Electrical Specifications
Attenuation | 0.13 dB/m | 0.04 dB/ft |
Average Power | 4000 W |
Operating Frequency Band | 3.54 – 4.2 GHz |
Peak Power | 1550 kW |
VSWR | 1.0499999523162842 |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 165 mm | 6.496 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 330 mm | 12.992 in |
Maximum Twist | 132 °/m | 40.234 °/ft |
Pressurization, maximum | 0.207 N/mm² | 30 psi |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse