Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

H137MC102C102SG

Base Product: WAVEGUIDE-SWEPT-BEND

90° H Plane Swept Bend for WR137, 5.85–8.2 GHz, with interface types CPR137G and CPR137G, 102 mm x 102 mm, gray

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Rectangular waveguide, swept bend

General Specifications

Component 90° H Plane Swept Bend
Interface CPR137G
Interface 2 CPR137G

Dimensions

Length 102 mm | 4.016 in
Length 2 102 mm | 4.016 in
Waveguide Size WR137 | WG14 | R70

Electrical Specifications

Operating Frequency Band 5.85 – 8.2 GHz
VSWR 1.0499999523162842

Material Specifications

Finish Gray

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Rectangular waveguide, swept bend

General Specifications

Component 90° H Plane Swept Bend
Interface CPR137G
Interface 2 CPR137G

Dimensions

Length 102 mm | 4.016 in
Length 2 102 mm | 4.016 in
Waveguide Size WR137 | WG14 | R70

Electrical Specifications

Operating Frequency Band 5.85 – 8.2 GHz
VSWR 1.0499999523162842

Material Specifications

Finish Gray

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification