UJF2X2XS9
Base Product
- Available in:
- Asia
- Australia/New Zealand
- Europe
- Latin America
- Middle East/Africa
- North America
Ultra Low Loss (ULL) Singlemode 200um MPO24 (pinned) Pre-terminated Trunk Cable, 3456-Fiber, 12-Fiber Rollable Ribbon Indoor/Outdoor Central Tube, Low Smoke Zero Halogen (LSZH)/Riser
Configure Product Variants
Product Variants
Configure and display product variants of UJF2X2XS9 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Pulling Sock Option (end A) | Breakout Length/Option (end A) | Pulling Sock Option (end B) | Breakout Length/Option (end B) | Cord Length | ||
---|---|---|---|---|---|---|---|
No configured items found. |
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America |
Portfolio | CommScope® |
Product Type | Fiber trunk cable assembly |
Product Brand | SYSTIMAX ULL |
Ordering Note | For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
General Specifications
Color, boot A | Red |
Color, connector A | Green |
Color, boot B | Red |
Color, connector B | Green |
Construction Type | Rollable ribbon |
Furcation Color | Yellow |
Interface, Connector A | MPO-24/APC Male |
Interface, Connector B | MPO-12/APC Male |
Jacket Color | Black |
Polarity | Method B Enhanced (ULL) |
Fibers per Subunit, quantity | 12 |
Total Fibers, quantity | 3456 |
Dimensions
Cable Assembly Length Range (m) | 5 – 999 |
Cable Assembly Length Range (ft) | 15 – 999 |
Cable Assembly Length Range (km) | 1.00 – 2.00 |
Ordering Tree
Click on image to enlarge. |
Mechanical Specifications
Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2, TeraSPEED® |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Dual Rated LSZH/Riser |
Packaging and Weights
Packaging Type | Wood reel |
Regulatory Compliance/Certifications
Agency | Classification |
ANATEL | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America |
Portfolio | CommScope® |
Product Type | Fiber trunk cable assembly |
Product Brand | SYSTIMAX ULL |
Ordering Note | For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
General Specifications
Color, boot A | Red |
Color, connector A | Green |
Color, boot B | Red |
Color, connector B | Green |
Construction Type | Rollable ribbon |
Furcation Color | Yellow |
Interface, Connector A | MPO-24/APC Male |
Interface, Connector B | MPO-12/APC Male |
Jacket Color | Black |
Polarity | Method B Enhanced (ULL) |
Fibers per Subunit, quantity | 12 |
Total Fibers, quantity | 3456 |
Dimensions
Cable Assembly Length Range (m) | 5 – 999 |
Cable Assembly Length Range (ft) | 15 – 999 |
Cable Assembly Length Range (km) | 1.00 – 2.00 |
Mechanical Specifications
Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2, TeraSPEED® |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Dual Rated LSZH/Riser |
Packaging and Weights
Packaging Type | Wood reel |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ANATEL | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse