EM2248-001 | C/A 48P 100PIN DSLAM 50M
- Available in:
- Asia
- Australia/New Zealand
- EMEA
48-pair Cable Assembly, 100-pin male connector to 100-pin female connector, for Nokia 7330 DSLAM, gray, 50 meters
Features and Benefits
- Designed to meet the requirements of VDSL transmission for use in FTTB/ FTTN deployments
- Small cable diamter allows usage in environments where space constraints and cable routing prove most challenging
- Single-ended cable assembly versions feature a copper wire diameter that is ideal to be terminated with LSA-PLUS modules
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Product Type | Copper trunk cable assembly |
General Specifications
Conductor Type | Solid |
Construction Type | Stranded |
Interface, Connector A | 100-pin male plug |
Interface Feature, connector A | Backshell, 90° |
Interface, Connector B | 100-pin female plug |
Interface Feature, connector B | Backshell, 90° |
Jacket Color | Gray |
Pairs, quantity | 48 |
Total Ports, quantity | 8 |
Dimensions
Cord Length | 50 m | 164.042 ft |
Diameter Over Jacket | 9.2 mm | 0.362 in |
Compatible Conductor Gauge, solid | 26 AWG |
Wiring Diagram
Click on image to enlarge. |
Electrical Specifications
Safety Voltage Rating | 300 V |
Material Specifications
Conductor Material | Bare copper |
Environmental Specifications
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -0 °C to +50 °C (32 °F to +122 °F) |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flammability Rating | IEC 60332-1-2 |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Product Type | Copper trunk cable assembly |
General Specifications
Conductor Type | Solid |
Construction Type | Stranded |
Interface, Connector A | 100-pin male plug |
Interface Feature, connector A | Backshell, 90° |
Interface, Connector B | 100-pin female plug |
Interface Feature, connector B | Backshell, 90° |
Jacket Color | Gray |
Pairs, quantity | 48 |
Total Ports, quantity | 8 |
Dimensions
Cord Length | 50 m | 164.042 ft |
Diameter Over Jacket | 9.2 mm | 0.362 in |
Compatible Conductor Gauge, solid | 26 AWG |
Electrical Specifications
Safety Voltage Rating | 300 V |
Material Specifications
Conductor Material | Bare copper |
Environmental Specifications
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -0 °C to +50 °C (32 °F to +122 °F) |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flammability Rating | IEC 60332-1-2 |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse