Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

C400-HMHM-1M

CNT-400 CNT® Jumper with interface types 4.3-10 Male and 4.3-10 Male, 1m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Braided cable assembly
Product Brand CNT®
Product Series CNT-400

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Cable Family CNT-400
Interface, Connector A 4.3-10 Male
Interface, Connector B 4.3-10 Male
Specification Sheet Revision Level A

Dimensions

Length 1 m | 3.281 ft
Nominal Size 0.400 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.101 26.40

Jumper Assembly Sample Label

Click on image to enlarge.

Product Classification

Product Type Braided cable assembly
Product Brand CNT®
Product Series CNT-400

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Cable Family CNT-400
Interface, Connector A 4.3-10 Male
Interface, Connector B 4.3-10 Male
Specification Sheet Revision Level A

Dimensions

Length 1 m | 3.281 ft
Nominal Size 0.400 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.101 26.40
Click on image to enlarge.

Product Specification

Product Specification