Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RG142-NMSM-M5

RG142 Braided Jumper with interface types N Male and SMA Male, 0.5m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Braided cable assembly
Product Series RG142

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Cable Family RG142
Interface, Connector A N Male
Interface, Connector B SMA Male
Specification Sheet Revision Level A

Dimensions

Length 0.5 m | 1.640 ft

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.152 23.00

Jumper Assembly Sample Label

Click on image to enlarge.

Product Classification

Product Type Braided cable assembly
Product Series RG142

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Cable Family RG142
Interface, Connector A N Male
Interface, Connector B SMA Male
Specification Sheet Revision Level A

Dimensions

Length 0.5 m | 1.640 ft

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.152 23.00
Click on image to enlarge.

Product Specification

Product Specification