Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F1A-XMHM-9M-E1

Base Product: F1A-XMHM-P

FSJ1-50A SureFlex® Jumper with interface types NEX10 Male and 4.3-10 Male, 9M

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • WARNING: DO NOT MATE WITH 4.1-9.5 DIN

Product Classification

Product Type SureFlex® Premium, static PIM
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50A

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A NEX10 Male
Interface, Connector B 4.3-10 Male
Specification Sheet Revision Level A

Dimensions

Length 9 m | 29.528 ft
Cable Length Unit Meters
Nominal Size 1/4 in

Electrical Specifications

3rd Order IMD -110 dBm
3rd Order IMD Test Method Two +43 dBm carriers

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
698–970 MHz 1.106 26.00
1700–2200 MHz 1.135 24.00
2200–2700 MHz 1.135 24.00
3400–3800 MHz 1.222 20.00

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type SureFlex® Premium, static PIM
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50A

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A NEX10 Male
Interface, Connector B 4.3-10 Male
Specification Sheet Revision Level A

Dimensions

Length 9 m | 29.528 ft
Cable Length Unit Meters
Nominal Size 1/4 in

Electrical Specifications

3rd Order IMD -110 dBm
3rd Order IMD Test Method Two +43 dBm carriers

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
698–970 MHz 1.106 26.00
1700–2200 MHz 1.135 24.00
2200–2700 MHz 1.135 24.00
3400–3800 MHz 1.222 20.00

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.

Product Specification

Product Specification