Warning Icon
This product was discontinued on: November 20, 2019

For other alternatives, please contact us for more information.

0 Replacement products available

F1P43A-PNMNM-1M-X

FSJ1P-50A SureFlex® Jumper with interface types N Male and N Male, 1 m

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type SureFlex® standard
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50A

General Specifications

Attachment, Connector B Field attachment
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Male
Interface, Connector B N Male
Specification Sheet Revision Level A

Dimensions

Length 1 m | 3.281 ft
Cable Length Unit Meters
Nominal Size 1/4 in

Electrical Specifications

DTF, Connector A -28 dB
DTF, Connector B -28 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
800–970 MHz 1.151 23.07
1420–1530 MHz 1.151 23.07
1700–2180 MHz 1.190 21.30

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type SureFlex® standard
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50A

General Specifications

Attachment, Connector B Field attachment
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Male
Interface, Connector B N Male
Specification Sheet Revision Level A

Dimensions

Length 1 m | 3.281 ft
Cable Length Unit Meters
Nominal Size 1/4 in

Electrical Specifications

DTF, Connector A -28 dB
DTF, Connector B -28 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
800–970 MHz 1.151 23.07
1420–1530 MHz 1.151 23.07
1700–2180 MHz 1.190 21.30

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system