Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

DFJ-2S5-LCSC2-1M2

HELIAX® Discrete, 2 single mode fiber, 5 mm LSZH cable. End 1: DLC. End 2: SC, length 1.2Meters

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Portfolio CommScope®
Product Type Wireless Fiber Cable Assemblies
Product Brand HELIAX®
Product Series DFJ

General Specifications

Connector A, quantity 1
Color, connector A Blue
Connector B, quantity 2
Color, connector B Blue
Interface, Connector A DLC
Interface, Connector B SC/UPC
Jacket Color Black

Dimensions

Breakout Length, connector A 181.864 mm | 7.16 in
Breakout Length, connector B 381.000 mm | 15 in
Diameter Over Jacket 5 mm | 0.197 in

Ordering Tree

Click on image to enlarge.

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A2

Environmental Specifications

Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Environmental Space Indoor | Outdoor

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Portfolio CommScope®
Product Type Wireless Fiber Cable Assemblies
Product Brand HELIAX®
Product Series DFJ

General Specifications

Connector A, quantity 1
Color, connector A Blue
Connector B, quantity 2
Color, connector B Blue
Interface, Connector A DLC
Interface, Connector B SC/UPC
Jacket Color Black

Dimensions

Breakout Length, connector A 181.864 mm | 7.16 in
Breakout Length, connector B 381.000 mm | 15 in
Diameter Over Jacket 5 mm | 0.197 in

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A2

Environmental Specifications

Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Environmental Space Indoor | Outdoor
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Video

HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist

Product Specification

Video

HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist