FGS-ACC138
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® OMX Bride Assembly
Specifications
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Support mounting kit |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Color | Black |
Dimensions
System Dimensions | 102 mm x 102 mm (4 in x 4 in) | 102 mm x 152 mm (4 in x 6 in) | 51 mm x 152 mm (2 in x 6 in) |
Packaging and Weights
Weight, net | 0.735 kg | 1.620 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Support mounting kit |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Color | Black |
Dimensions
System Dimensions | 102 mm x 102 mm (4 in x 4 in) | 102 mm x 152 mm (4 in x 6 in) | 51 mm x 152 mm (2 in x 6 in) |
Packaging and Weights
Weight, net | 0.735 kg | 1.620 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Material Declaration
Product Specification
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse