Warning Icon
This product was discontinued on: October 1, 2023

For other alternatives, please contact us for more information.

1 Replacement products available
  • FGS-SH4E-A
    FiberGuide® Snap-on Cover for 45° Horizontal Elbow, 4x4in, Yellow

FGS-DH4E-A

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

FiberGuide® Split Cover for 45° Elbow, 4x4in, Black

Specifications
Finish making your selections or clear them to view relevant specifications.
FiberGuide Design Pro - hero - portrait
FiberGuide® Design Pro

A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access

BABA-compliant
Build America Buy America (BABA)*

Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects

Broadband for Everyone Program

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber raceway cover
Product Brand FiberGuide®
Product Series FGS

General Specifications

Angle/Bend Direction 45°
Color Black
Orientation Horizontal
Section Type Elbow section

Dimensions

Height 16.002 mm | 0.630 in
Width 304.3936 mm | 11.984 in
Length 248.3612 mm | 9.778 in
System Dimensions 102 mm x 102 mm (4 in x 4 in)

Material Specifications

Material Type Aluminum

Packaging and Weights

Included Hardware
Packaging quantity 1
Weight, net 0.972 kg | 2.143 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber raceway cover
Product Brand FiberGuide®
Product Series FGS

General Specifications

Angle/Bend Direction 45°
Color Black
Orientation Horizontal
Section Type Elbow section

Dimensions

Height 16.002 mm | 0.630 in
Width 304.3936 mm | 11.984 in
Length 248.3612 mm | 9.778 in
System Dimensions 102 mm x 102 mm (4 in x 4 in)

Material Specifications

Material Type Aluminum

Packaging and Weights

Included Hardware
Packaging quantity 1
Weight, net 0.972 kg | 2.143 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Installation Instruction

Material Declaration

Product Specification

Building Information Modeling (BIM) Objects

Installation Instruction

Material Declaration

Product Specification