Warning Icon
This product was discontinued on: August 17, 2009

For other alternatives, please contact us for more information.

0 Replacement products available

WBC-500

WBC-500, 50 Ohm Braided Coaxial Cable, black PE jacket

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Braided coaxial cable
Product Brand CNT®
Product Series WBC-500

General Specifications

Braid Coverage 90 %
Cable Type WBC-500
Jacket Color Black

Dimensions

Diameter Over Dielectric 9.4 mm | 0.37 in
Diameter Over Jacket 12.7 mm | 0.5 in
Inner Conductor OD 3.61 mm | 0.142 in
Outer Conductor OD 9.55 mm | 0.376 in
Nominal Size 1/2 in

Electrical Specifications

Cable Impedance 50 ohm
Capacitance 23.6 pF/m | 7.193 pF/ft
dc Resistance, Inner Conductor 2.69 ohms/km | 0.82 ohms/kft
dc Resistance, Outer Conductor 4.16 ohms/km | 1.268 ohms/kft
dc Test Voltage 2500 V
Jacket Spark Test Voltage (rms) 4000 V
Maximum Frequency 10.3 GHz
Operating Frequency Band 30 – 6000 MHz
Peak Power 22 kW
Velocity 86 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
50.0 MHz 2.290 0.700
150.0 MHz 3.930 1.200
220.0 MHz 4.920 1.500
450.0 MHz 7.210 2.200
900.0 MHz 10.170 3.100
1500.0 MHz 13.450 4.100
1800.0 MHz 15.000 4.570
2000.0 MHz 15.750 4.800
2500.0 MHz 18.040 5.500

Material Specifications

Braid Material Tinned copper
Dielectric Material Foam PE
Jacket Material PE
Inner Conductor Material Copper-clad aluminum wire
Shield Tape Material Aluminum

Mechanical Specifications

Minimum Bend Radius, Single Bend 64.008 mm | 2.52 in
Tensile Strength 118 kg | 260.145 lb

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Cable weight 0.15 kg/m | 0.101 lb/ft
Packaging Type Reel

Product Classification

Product Type Braided coaxial cable
Product Brand CNT®
Product Series WBC-500

General Specifications

Braid Coverage 90 %
Cable Type WBC-500
Jacket Color Black

Dimensions

Diameter Over Dielectric 9.4 mm | 0.37 in
Diameter Over Jacket 12.7 mm | 0.5 in
Inner Conductor OD 3.61 mm | 0.142 in
Outer Conductor OD 9.55 mm | 0.376 in
Nominal Size 1/2 in

Electrical Specifications

Cable Impedance 50 ohm
Capacitance 23.6 pF/m | 7.193 pF/ft
dc Resistance, Inner Conductor 2.69 ohms/km | 0.82 ohms/kft
dc Resistance, Outer Conductor 4.16 ohms/km | 1.268 ohms/kft
dc Test Voltage 2500 V
Jacket Spark Test Voltage (rms) 4000 V
Maximum Frequency 10.3 GHz
Operating Frequency Band 30 – 6000 MHz
Peak Power 22 kW
Velocity 86 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
50.0 MHz 2.290 0.700
150.0 MHz 3.930 1.200
220.0 MHz 4.920 1.500
450.0 MHz 7.210 2.200
900.0 MHz 10.170 3.100
1500.0 MHz 13.450 4.100
1800.0 MHz 15.000 4.570
2000.0 MHz 15.750 4.800
2500.0 MHz 18.040 5.500

Material Specifications

Braid Material Tinned copper
Dielectric Material Foam PE
Jacket Material PE
Inner Conductor Material Copper-clad aluminum wire
Shield Tape Material Aluminum

Mechanical Specifications

Minimum Bend Radius, Single Bend 64.008 mm | 2.52 in
Tensile Strength 118 kg | 260.145 lb

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Cable weight 0.15 kg/m | 0.101 lb/ft
Packaging Type Reel

Product Specification

Product Specification