7724746-00 | UAP-X
Base Product: UAP
ERA® Universal Access Point, 380-2700 MHz
Specifications
Specifications
Product Classification
Product Type | Universal Access Point |
Product Brand | ERA® |
Product Series | UAP |
General Specifications
Fan Kit | Included |
Fed Type | Copper fed |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | Low |
Powering Type | PoE powered |
Electrical Specifications
Voltage Range | -60 to -36 Vdc |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Universal Access Point |
Product Brand | ERA® |
Product Series | UAP |
General Specifications
Fan Kit | Included |
Fed Type | Copper fed |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | Low |
Powering Type | PoE powered |
Electrical Specifications
Voltage Range | -60 to -36 Vdc |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse