7776595-0004 | CAP L 9/18/18/21 C-PE
Base Product: CAP-L
Carrier Access Point with 4-Band Support for Low Power CEL 900, DCS 1800 MIMO, and IMT 2100 Applications, Copper Fed, Power over CAT Powered, without Fan Kit
Specifications
Specifications
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP L |
General Specifications
Fan Kit | Not included |
Fed Type | Copper fed |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Power Class | Low |
Powering Type | PoE powered |
Electrical Specifications
License Band | CEL 900 | DCS 1800 | IMT 2100 |
Voltage Range | -60 to -36 Vdc |
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP L |
General Specifications
Fan Kit | Not included |
Fed Type | Copper fed |
Note | Detailed Product Specifications are available. Please contact your local ANDREW representative. |
Power Class | Low |
Powering Type | PoE powered |
Electrical Specifications
License Band | CEL 900 | DCS 1800 | IMT 2100 |
Voltage Range | -60 to -36 Vdc |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse