Carrier Access Point with 3-Band Support for High Power APT 700, TDD 2300, and IMT 2600 Applications, Fiber Fed with fan kit
Specifications
Specifications
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP H |
General Specifications
Fan Kit | Included |
Fed Type | Fiber fed |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | High |
Powering Type | Internal AC powered |
Electrical Specifications
License Band | APT 700 | IMT 2600 | TDD 2300 |
Voltage Range | 100 to 240 Vac |
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP H |
General Specifications
Fan Kit | Included |
Fed Type | Fiber fed |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | High |
Powering Type | Internal AC powered |
Electrical Specifications
License Band | APT 700 | IMT 2600 | TDD 2300 |
Voltage Range | 100 to 240 Vac |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse