A7818477 | Optical Multiplexer, 18 channels
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
CWDM Fiber Optical Module, Mux, 1270-1610 nm, LC/PC, 18 channels
Features and Benefits
- Trade Agreements Act (TAA) compliant
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | CWDM module |
Product Series | LGX |
General Specifications
Functionality | Multiplexing |
Dimensions
Height | 44 mm | 1.732 in |
Width | 483 mm | 19.016 in |
Depth | 290 mm | 11.417 in |
Packaging and Weights
Height, packed | 90 mm | 3.543 in |
Width, packed | 548 mm | 21.575 in |
Depth, packed | 345 mm | 13.583 in |
Weight, gross | 2.1 kg | 4.630 lb |
Weight, net | 1.7 kg | 3.748 lb |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | CWDM module |
Product Series | LGX |
General Specifications
Functionality | Multiplexing |
Dimensions
Height | 44 mm | 1.732 in |
Width | 483 mm | 19.016 in |
Depth | 290 mm | 11.417 in |
Packaging and Weights
Height, packed | 90 mm | 3.543 in |
Width, packed | 548 mm | 21.575 in |
Depth, packed | 345 mm | 13.583 in |
Weight, gross | 2.1 kg | 4.630 lb |
Weight, net | 1.7 kg | 3.748 lb |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse