860639396 | LUMINAIRE ARM, STANDARD GOOSENECK, 2' RISE
Standard Luminaire Arm for ANDREW Poles
Configure Product Variants
Product Variants
Configure and display product variants of 860639396 | LUMINAIRE ARM, STANDARD GOOSENECK, 2' RISE by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Arm Length | Color | ||
---|---|---|---|---|
No configured items found. |
Features and Benefits
Standard luminaire arm that accommodates a wide variety of luminaires
-Luminaire supplied by others
-Mounts directly to luminaire arm compatible ANDREW poles
-2-3/8" Tenon
-Available in lengths of 4',6',8',and 12'
-Luminaire supplied by others
-Mounts directly to luminaire arm compatible ANDREW poles
-2-3/8" Tenon
-Available in lengths of 4',6',8',and 12'
Specifications
Product Classification
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Color | Galvanized |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Light Gray (RAL 7035) | Metallic Silver | Umbra Grey (RAL 7022) | White (RAL 9010) |
Mounting | Pole |
Mounting Options | Fluted poles | Non-tapered poles | Tapered poles |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Product Classification
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Color | Galvanized |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Light Gray (RAL 7035) | Metallic Silver | Umbra Grey (RAL 7022) | White (RAL 9010) |
Mounting | Pole |
Mounting Options | Fluted poles | Non-tapered poles | Tapered poles |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse