760249191 | 26" Pole Cab with 12" Integrated Pole Shaft
Pole Cab with an Integrated Pole supporting 4G/5G/mmWave technologies as well as smart devices
Specifications
Features and Benefits
Also available with a 30"x30" base for additional capacity
-Multi Carrier capable
-Multi Carrier capable
- Intended to house and conceal multiple radios and any other wireless infrastructure equipment in a cabinet at the base of the pole
- Flexible configuration accepts low to high-power single or dual band radios, Integrated AC load center/OVP and Disconnect and integrated AC/DC rectifier options
Specifications
Product Classification
Product Type | Pole cab |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, CommScope | CommScope Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022) |
Compatible Foundation Type | Poured Concrete | Pre-Cast Concrete |
Compatible Smart Devices | Cameras | Digital Signage | Emergency Call Station | Environmental Monitoring | Security Lighting | WIFI |
Cooling | Fan Cooling |
Power Supply Compatibility | DELTA 2.0 | PSU-AC-08 |
Radio Compatibility, Ericsson | (1) 8843/4449 dual-band high power radio and (2) PSU-AC08 | 1281 | 220x | 440x | 4426 | 4478 | 6701 | Power Distribution |
Radio Compatibility, Nokia | AEUB | AEWB | AEWD/AEWE | AHFB | AHFIA | AHFIB | AHIA | AHIB | AHLBA | AHLBBA | AZRB | Airscale micro |
Radio Compatibility Samsung | AT1K01 | AT1K02 | AT1K0X | Diplexer | HT1K01 | Power Distribution | RF4402D-D1A | RFV01U-D1A | RFV01U-D2A | RT2201-46A | RT4401-48A |
Radios Included | None |
Dimensions
Height Note | 4 ft tall Equipment Cabinet Base |
Pole Height Options | 10.668 m | 35 ft |
Width | 660.400 mm | 26 in |
Depth | 660.4 mm | 26 in |
Depth Note | Square |
Pole Diameter | 323.850 mm | 12.75 in |
Electrical Specifications
Power/Fiber Input | AC load center with OVP and disconnect |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Galvanized steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Product Classification
Product Type | Pole cab |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, CommScope | CommScope Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022) |
Compatible Foundation Type | Poured Concrete | Pre-Cast Concrete |
Compatible Smart Devices | Cameras | Digital Signage | Emergency Call Station | Environmental Monitoring | Security Lighting | WIFI |
Cooling | Fan Cooling |
Power Supply Compatibility | DELTA 2.0 | PSU-AC-08 |
Radio Compatibility, Ericsson | (1) 8843/4449 dual-band high power radio and (2) PSU-AC08 | 1281 | 220x | 440x | 4426 | 4478 | 6701 | Power Distribution |
Radio Compatibility, Nokia | AEUB | AEWB | AEWD/AEWE | AHFB | AHFIA | AHFIB | AHIA | AHIB | AHLBA | AHLBBA | AZRB | Airscale micro |
Radio Compatibility Samsung | AT1K01 | AT1K02 | AT1K0X | Diplexer | HT1K01 | Power Distribution | RF4402D-D1A | RFV01U-D1A | RFV01U-D2A | RT2201-46A | RT4401-48A |
Radios Included | None |
Dimensions
Height Note | 4 ft tall Equipment Cabinet Base |
Pole Height Options | 10.668 m | 35 ft |
Width | 660.400 mm | 26 in |
Depth | 660.4 mm | 26 in |
Depth Note | Square |
Pole Diameter | 323.850 mm | 12.75 in |
Electrical Specifications
Power/Fiber Input | AC load center with OVP and disconnect |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Galvanized steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse