760252888 | 4G and 5G C-Band Concealment
22 in Dia Pole Top Concealment for 5G and 4G Equipment
Configure Product Variants
Product Variants
Configure and display product variants of 760252888 | 4G and 5G C-Band Concealment by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Enclosure Color | ||
---|---|---|---|
No configured items found. |
Features and Benefits
-Pole Top Concealment that fully conceals 4G & 5G antenna and equipment.
-Also supports active C-Band equipment
-Material fully conceals equipment and allows RF frequencies to pass through
-Multi-Tenant Capabilities
-Please reach out to your CommScope Representative for more information
-Also supports active C-Band equipment
-Material fully conceals equipment and allows RF frequencies to pass through
-Multi-Tenant Capabilities
-Please reach out to your CommScope Representative for more information
- Variable pole diameter mounting kits available to mount to existing structures
- Matching light pole or monopole options available
Specifications
Product Classification
Product Type | 5G/mmWave |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, CommScope | CommScope Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Black (RAL 9005) | Brown (RAL 8014) |
Cooling | Fan Cooling | Passive Cooling |
Mounting Options | Concrete poles | Fluted poles | Metal poles | Non-tapered poles | Tapered poles | Wood poles |
Power Supply Compatibility | ABB CC1600 | CCI PSU-1200W-48-N | DELTA 2.0 | PSU-AC-08 |
Radio Compatibility, Ericsson | 1281 | 220x | 440x | 6701 | AIR4435 | Diplexer | Power Distribution |
Radio Compatibility, Nokia | AEUB | AEWB | AEWD/AEWE | Airscale micro | Diplexer | Power Distribution |
Radio Compatibility Samsung | AT1K01 | AT1K02 | AT1K0X | Diplexer | HT1K01 | Power Distribution | RT2201-46A | RT4401-48A |
Radios Included | None |
Dimensions
Height | 2133.600 mm | 84 in |
Width | 558.800 mm | 22 in |
Depth | 558.800 mm | 22 in |
Material Specifications
Finish Aluminum | Chromate |
Material Type | Aluminum | Plastic | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.523 m³ | 18.48 ft³ |
Weight (unloaded) | 34.019 kg | 75 lb |
Product Classification
Product Type | 5G/mmWave |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, CommScope | CommScope Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Black (RAL 9005) | Brown (RAL 8014) |
Cooling | Fan Cooling | Passive Cooling |
Mounting Options | Concrete poles | Fluted poles | Metal poles | Non-tapered poles | Tapered poles | Wood poles |
Power Supply Compatibility | ABB CC1600 | CCI PSU-1200W-48-N | DELTA 2.0 | PSU-AC-08 |
Radio Compatibility, Ericsson | 1281 | 220x | 440x | 6701 | AIR4435 | Diplexer | Power Distribution |
Radio Compatibility, Nokia | AEUB | AEWB | AEWD/AEWE | Airscale micro | Diplexer | Power Distribution |
Radio Compatibility Samsung | AT1K01 | AT1K02 | AT1K0X | Diplexer | HT1K01 | Power Distribution | RT2201-46A | RT4401-48A |
Radios Included | None |
Dimensions
Height | 2133.600 mm | 84 in |
Width | 558.800 mm | 22 in |
Depth | 558.800 mm | 22 in |
Material Specifications
Finish Aluminum | Chromate |
Material Type | Aluminum | Plastic | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.523 m³ | 18.48 ft³ |
Weight (unloaded) | 34.019 kg | 75 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse