SSC-760241465N4 | 12 in Pole Top for Nokia or Samsung
Top of Pole 12in Dia Concealment Enclosure for up to two Airscale Micro radios and/or LAA/CBRS radios or one Samsung LAA or CBRS
Configure Product Variants
Product Variants
Configure and display product variants of SSC-760241465N4 | 12 in Pole Top for Nokia or Samsung by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Antenna Compatibility | Enclosure Color | ||
---|---|---|---|---|
No configured items found. |
Features and Benefits
-Pole Top Concealment that can accommodate most antenna manufacturers antennas. Please reach out to your CommScope Representative for exact model number.
-Mounts directly to CommScope poles with no additional mounting materials. Mounts to other wood and metal poles with separately purchased mounts.
-Supports (1) "RT4401-48A" or (1) "RT2201-46A" Samsung radio with inlcuded adapter bracket. Power Supply to be located in mid pole enclosure.
-Supports AWHQN with separately available kit "860664329-AMK-001"
-Supports DK antenna with separately ordered "MTM106001" bracket.
-Supports "V4S4SSP-360S-F2" and "NNV4SSP-360S-F2" antenna with separately ordered "860664552" bracket
-Mounts directly to CommScope poles with no additional mounting materials. Mounts to other wood and metal poles with separately purchased mounts.
-Supports (1) "RT4401-48A" or (1) "RT2201-46A" Samsung radio with inlcuded adapter bracket. Power Supply to be located in mid pole enclosure.
-Supports AWHQN with separately available kit "860664329-AMK-001"
-Supports DK antenna with separately ordered "MTM106001" bracket.
-Supports "V4S4SSP-360S-F2" and "NNV4SSP-360S-F2" antenna with separately ordered "860664552" bracket
- Enclosure for holding 2 Nokia Airscale Micro LAA/CBRS radios
- Orderable to mount multi-band and multi-port antennas from multiple antenna vendors
- Variable pole diameter mounting kits available to mount to existing structures
- Matching light pole or monopole options available
Specifications
Product Classification
Product Type | Pole top |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, CommScope | CommScope Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | DK | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022) | White (RAL 9010) |
Cooling | Passive Cooling |
Mounting Options | Concrete poles | Metal poles | Non-tapered poles | Tapered poles | Wood poles |
Radio Compatibility, Nokia | (2) Airscale micro radios (Including LAA & CBRS models) | AHIA | AHIB | AZRB |
Radio Compatibility Samsung | RT2201-46A | RT4401-48A |
Radios Included | None |
Dimensions
Height | 762.000 mm | 30 in |
Width | 304.8 mm | 12 in |
Depth | 304.8 mm | 12 in |
Mounting Bolt Circle Diameter | 142.748 mm | 5.62 in | 241.3 mm | 9.5 in |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.056 m³ | 1.97 ft³ |
Weight (unloaded) | 18.144 kg | 40 lb |
Product Classification
Product Type | Pole top |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, CommScope | CommScope Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | DK | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022) | White (RAL 9010) |
Cooling | Passive Cooling |
Mounting Options | Concrete poles | Metal poles | Non-tapered poles | Tapered poles | Wood poles |
Radio Compatibility, Nokia | (2) Airscale micro radios (Including LAA & CBRS models) | AHIA | AHIB | AZRB |
Radio Compatibility Samsung | RT2201-46A | RT4401-48A |
Radios Included | None |
Dimensions
Height | 762.000 mm | 30 in |
Width | 304.8 mm | 12 in |
Depth | 304.8 mm | 12 in |
Mounting Bolt Circle Diameter | 142.748 mm | 5.62 in | 241.3 mm | 9.5 in |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.056 m³ | 1.97 ft³ |
Weight (unloaded) | 18.144 kg | 40 lb |
Documentation & Downloads
Application Guide
Customer Drawing
Product Specification
Warranty
Application Guide
Customer Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse