SSC-760239913 | WOOD POLE BRACKET FOR 8843 OR 4449 RADIOS
Shrouded Wood Pole bracket for Ericsson 8843 or 4449 radios and supporting PSU's/Diplexer
Features and Benefits
Attaches to Wood Poles with through bolts and or customer supplied banding.
Specifications
Product Classification
Product Type | Wood pole mount |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Brown (RAL 8014) |
Cooling | Passive Cooling |
Mounting Options | Wood poles |
Radio Compatibility, Ericsson | 4449 | 8843 | Diplexer | PSU-AC-08 |
Radios Included | None |
Dimensions
Height | 612.140 mm | 24.1 in |
Width | 320.040 mm | 12.6 in |
Depth | 695.706 mm | 27.39 in |
Material Specifications
Finish | Powder coated |
Finish Aluminum | Chromate |
Material Type | Galvanized steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.142 m³ | 5 ft³ |
Weight (unloaded) | 29.937 kg | 66 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Wood pole mount |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Brown (RAL 8014) |
Cooling | Passive Cooling |
Mounting Options | Wood poles |
Radio Compatibility, Ericsson | 4449 | 8843 | Diplexer | PSU-AC-08 |
Radios Included | None |
Dimensions
Height | 612.140 mm | 24.1 in |
Width | 320.040 mm | 12.6 in |
Depth | 695.706 mm | 27.39 in |
Material Specifications
Finish | Powder coated |
Finish Aluminum | Chromate |
Material Type | Galvanized steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.142 m³ | 5 ft³ |
Weight (unloaded) | 29.937 kg | 66 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse