SSC760242657NS | WOOD POLE BRACKET FOR HIGH POWER RADIOS
Wood Pole Combo bracket for high power radio and canister antenna
Features and Benefits
Attaches to Wood Poles with through bolts and or customer supplied banding.
Specifications
Product Classification
Product Type | Wood pole brackets |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, CommScope | CommScope Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Antennas Included | None |
Mounting Options | Wood poles |
Radio Compatibility, Ericsson | (2) RRUS11/12/32, 2212, 4415, 4426, 4478 |
Dimensions
Height | 1041.400 mm | 41 in |
Width | 609.600 mm | 24 in |
Depth | 609.600 mm | 24 in |
Material Specifications
Material Type | Galvanized steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Product Classification
Product Type | Wood pole brackets |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, CommScope | CommScope Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Antennas Included | None |
Mounting Options | Wood poles |
Radio Compatibility, Ericsson | (2) RRUS11/12/32, 2212, 4415, 4426, 4478 |
Dimensions
Height | 1041.400 mm | 41 in |
Width | 609.600 mm | 24 in |
Depth | 609.600 mm | 24 in |
Material Specifications
Material Type | Galvanized steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Documentation & Downloads
Customer Drawing
Product Specification
Warranty
Customer Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse