Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

LX1SSP2104004 | LGX SPLTR MOD (4) 1X4 UPC/LC

Base Product: LGX-SPLTR-MOD

  • Available in:
  • Asia
  • Australia/New Zealand
  • China
  • EMEA
  • India
  • Latin America
  • North America

Single width LGX module, 1x4 symmetrical split ratio, 4 splitters, LC/UPC connectors

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
BABA-compliant
Build America Buy America (BABA)*

Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects

Broadband for Everyone Program

Features and Benefits
  • *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.

Product Classification

Regional Availability Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America
Product Type Splitter module
Product Series LGX
Government Funding Build America Buy America (BABA) compliant*

General Specifications

Functionality Splitting
Technology Type Planar lightwave circuit (PLC)
Distribution Type 1 x 4 splitter
Interface, Input LC/UPC
Interface, Output LC/UPC
Split Ratio Symmetrical
Splitter, quantity 4

Dimensions

Height 130.05 mm | 5.120 in
Width 28.7 mm | 1.130 in
Length 127 mm | 5.000 in

Optical Specifications

Directivity, minimum 55 dB
Polarization Dependent Loss, maximum 0.2 dB
Uniformity, maximum 0.95 dB
Wavelength Range 1260–1650 nm
Insertion Loss, Splitter, maximum 7.6 dB
Return Loss, Splitter, minimum 50 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity 5%–95%, non-condensing

Packaging and Weights

Packaging quantity 1

Product Classification

Regional Availability Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America
Product Type Splitter module
Product Series LGX
Government Funding Build America Buy America (BABA) compliant*

General Specifications

Functionality Splitting
Technology Type Planar lightwave circuit (PLC)
Distribution Type 1 x 4 splitter
Interface, Input LC/UPC
Interface, Output LC/UPC
Split Ratio Symmetrical
Splitter, quantity 4

Dimensions

Height 130.05 mm | 5.120 in
Width 28.7 mm | 1.130 in
Length 127 mm | 5.000 in

Optical Specifications

Directivity, minimum 55 dB
Polarization Dependent Loss, maximum 0.2 dB
Uniformity, maximum 0.95 dB
Wavelength Range 1260–1650 nm
Insertion Loss, Splitter, maximum 7.6 dB
Return Loss, Splitter, minimum 50 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity 5%–95%, non-condensing

Packaging and Weights

Packaging quantity 1

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification