Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SP-13200L1L1CBAA | PLC 1X32 900UM IN/OUT LC/UPC GRADE C

  • Available in:
  • Asia
  • Australia/New Zealand
  • China
  • EMEA
  • India
  • Latin America
  • North America

Wideband PLC Splitter, singlemode, 1x32, symmetrical split ratio, 0.900 mm cable, LC/UPC grade C

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America
Product Type Bare splitter

General Specifications

Device Type Component, rectangular
Functionality Splitting
Technology Type Planar lightwave circuit (PLC)
Distribution Type 1 x 32 splitter
Interface, Input LC/UPC
Interface, Output LC/UPC
Split Ratio Symmetrical
Splitter, quantity 1

Dimensions

Height 4 mm | 0.157 in
Width 7 mm | 0.276 in
Length 55 mm | 2.165 in
Pigtail Length, Input 1 m | 3.281 ft
Pigtail Length, Output 1 m | 3.281 ft
Pigtail Diameter, Input 0.9 mm | 0.035 in
Pigtail Diameter, Output 0.9 mm | 0.035 in

Optical Specifications

Fiber Type G.657.A2
Directivity, minimum 55 dB
Polarization Dependent Loss, maximum 0.3 dB
Uniformity, maximum 1.9 dB
Wavelength Range 1260–1650 nm
Insertion Loss, Splitter, maximum 17.6 dB
Return Loss, Splitter, minimum 50 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity 5%–95%, non-condensing

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America
Product Type Bare splitter

General Specifications

Device Type Component, rectangular
Functionality Splitting
Technology Type Planar lightwave circuit (PLC)
Distribution Type 1 x 32 splitter
Interface, Input LC/UPC
Interface, Output LC/UPC
Split Ratio Symmetrical
Splitter, quantity 1

Dimensions

Height 4 mm | 0.157 in
Width 7 mm | 0.276 in
Length 55 mm | 2.165 in
Pigtail Length, Input 1 m | 3.281 ft
Pigtail Length, Output 1 m | 3.281 ft
Pigtail Diameter, Input 0.9 mm | 0.035 in
Pigtail Diameter, Output 0.9 mm | 0.035 in

Optical Specifications

Fiber Type G.657.A2
Directivity, minimum 55 dB
Polarization Dependent Loss, maximum 0.3 dB
Uniformity, maximum 1.9 dB
Wavelength Range 1260–1650 nm
Insertion Loss, Splitter, maximum 17.6 dB
Return Loss, Splitter, minimum 50 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity 5%–95%, non-condensing

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant