EWBTK-1
Base Product: BENDING-TOOL-KIT
Bending Tool Kit for elliptical waveguides 90 to 240
Specifications
Product Classification
Product Type | Bending tool kit |
General Specifications
Application | Makes proper E and H bends |
Tool Type | Bending tool |
Dimensions
Waveguide Size | WR42–WR90 | WG20–WG16 | R220–R100 |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 137.2 cm | 54.016 in |
Width, packed | 38.7 cm | 15.236 in |
Length, packed | 10.2 cm | 4.016 in |
Packaging quantity | 1 |
Weight, gross | 2.52 kg | 5.556 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Bending tool kit |
General Specifications
Application | Makes proper E and H bends |
Tool Type | Bending tool |
Dimensions
Waveguide Size | WR42–WR90 | WG20–WG16 | R220–R100 |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 137.2 cm | 54.016 in |
Width, packed | 38.7 cm | 15.236 in |
Length, packed | 10.2 cm | 4.016 in |
Packaging quantity | 1 |
Weight, gross | 2.52 kg | 5.556 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse